Publish your products
OKNOPLAST, patio door PSK ATRIUM, Prolux
OKNOPLAST

OKNOPLAST, patio door PSK ATRIUM, Prolux

PSK ATRIUM

A new solution for terrace or garden exits. The large surface of the glass allows you to fill the interior with light and give it a unique character.

  • The pull and slide system allows the sash to be easily moved to a width of 1.6 m, creating a passageway light of more than 1.5 m.
  • Special hardware allows you to move large sashes with minimal force.
  • The hardware has special catches guiding the sash to the locked position by simply turning the handle.
  • Microventilation around the periphery of the sash. In the microventilation position, the sliding door remains locked and protected against invasive entry from the outside.
Technical specification
  • Unique ref.OKNOPLAST_Prolux_PSK_Atrium_Patio_Doors
  • Product familyWindows (PVC)
  • Product groupPSK ATRIUM
  • TypeBuilding Materials
  • Date of publishing2020-02-04
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryDoors - Sliding Doors
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit