Publish your products
OKNOPLAST window PIXEL, double-sash balcony window with a low threshold Win Step - movable central mullion
OKNOPLAST window PIXEL, double-sash balcony window with a low threshold Win Step - movable central mullion
    OKNOPLAST

    OKNOPLAST window PIXEL, double-sash balcony window with a low threshold Win Step - movable central mullion

    PIXEL 

    VISIBLY MORE DESIGN

    A perfect combination of elegance, aesthetics and modern technology, providing up to 22%* more light in a room.   

    • Slim and elegant 6-chamber frame and sash profiles in class A with a depth of 70 mm.
    • Original, slender and elegant profiles to highlight your interior.
    • Unique shape, 4° exterior angles and a glazing bead at a 90° angle.
    • Compared to classic profiles, larger glazing reduces the energy needed to heat the house by letting more heat through into the house.
    • A narrow movable central mullion with symmetrically placed handle.**
    • State-of-the-art glass provides a greater amount of natural light indoors to make you feel better.
    • The original support system will complement any smart design with its large glazing, while also providing durability and trouble-free handling of windows.
    • Unique 45° gasket finish, taping to match the sash curvature, and special caps.
    • The design facilitates ColorFull technology for stable colouring throughout the life cycle.**
    • The possibility to design terrace doors based on PSK, PSK-Z and PSK Atrium systems.
    • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.**

    * Average light gain for PIXEL glass with a moving post and centrally located handle as compared to standard window solutions with a moving post. 

    ** Non standard.

    Technical specification
    • Unique ref.Double_window_with_a_threshold-movable_central_mullion
    • Product familyWindows (PVC)
    • Product groupPIXEL
    • TypeBuilding Materials
    • Date of publishing2019-03-21
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit