Publish your products
OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion
OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion
    OKNOPLAST

    OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion

    PROLUX 

    VISIBLY MORE LIGHT

    Our proprietary design of the PVC profile of the frame and sash, and increased glass panel area, provide 22%* more light than standard PVC windows.

    • 6-chamber sash and frames profiles with a depth of 70 mm.
    • The gaskets in the corners of the glazing bead are finished at the angle of 45°.
    • Thinner, more rounded wing.
    • Rounded glazing beads adapted to the shape of the profile.
    • The “FOUR Seasons” multi-step tilt regulation system provides four additional tilt positions of the sash.**
    • Highly efficient Warmatec thermal frames.**
    • The design facilitates ColorFull technology for stable colouring throughout the life cycle.**
    • The possibility to design terrace doors based on PSK, PSK-Z and PSK Atrium systems.
    • 5 SMART OKNOPLAST control packages: basic, medium, smart home, smart home premium and smart home voice.**

    * Average light gain for PROLUX glass with a moving post and centrally located handle as compared to standard window solutions with a moving post. 

     ** Non-standard option.

    Technical specification
    • Unique ref.Oknoplast_Prolux_double_window_with_a_threshold_fixed_mullion_triple_pane
    • Product familyWindows (PVC)
    • Product groupPROLUX
    • TypeObject (single object)
    • Date of publishing2019-10-04
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland