Publish your products
OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion
OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion
    OKNOPLAST

    OKNOPLAST window PROLUX, double-sash balcony window with a low threshold Win Step - fixed mullion

    PROLUX 

    VISIBLY MORE LIGHT

    Our proprietary design of the PVC profile of the frame and sash, and increased glass panel area, provide 22%* more light than standard PVC windows.

    • 6-chamber sash and frames profiles with a depth of 70 mm.
    • The gaskets in the corners of the glazing bead are finished at the angle of 45°.
    • Thinner, more rounded wing.
    • A narrow movable post with symmetrically placed handle.**
    • Rounded glazing beads adapted to the shape of the profile.
    • The “FOUR Seasons” multi-step tilt regulation system provides four additional tilt positions of the sash.**
    • Highly efficient Warmatec thermal frames.**
    • The design facilitates ColorFull technology for stable colouring throughout the life cycle.**
    • The possibility to design terrace doors based on PSK, PSK-Z and PSK Atrium systems.
    • 5 SMART OKNOPLAST control packages: basic, medium, smart home, smart home premium and smart home voice.**

    * Average light gain for PROLUX glass with a moving post and centrally located handle as compared to standard window solutions with a moving post. 

     ** Non-standard option.

    Technical specification
    • Unique ref.Oknoplast_Prolux_double_window_with_a_threshold_triple_pane
    • Product familyWindows (PVC)
    • Product groupPROLUX
    • TypeObject (single object)
    • Date of publishing2019-10-04
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit