Publish your products
OKNOPLAST, window PROLUX, fixed frame window
OKNOPLAST

OKNOPLAST, window PROLUX, fixed frame window

PROLUX

VISIBLY MORE LIGHT

Our proprietary design of the PVC profile of the frame and sash, and increased glass panel area, provide 22%* more light than standard PVC windows.

  • 6-chamber sash and frames profiles with a depth of 70 mm.
  • The gaskets in the corners of the glazing bead are finished at the angle of 45°.
  • Highly efficient Warmatec thermal frames.**

* Average light gain for PROLUX glass with a moving post and centrally located handle as compared to standard window solutions with a moving post. 

 ** Non-standard option.

Technical specification
  • Unique ref.Oknoplast_Prolux_window_fixed_frame_triple_pane
  • Product familyWindows (PVC)
  • Product groupPROLUX
  • TypeObject (single object)
  • Date of publishing2019-10-04
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Fixed Frames
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit