Publish your products
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, double-sash balcony window with a low threshold Win Step - movable central mullion
OKNOPLAST window WINERGETIC PREMIUM PASSIVE, double-sash balcony window with a low threshold Win Step - movable central mullion
    OKNOPLAST

    OKNOPLAST window WINERGETIC PREMIUM PASSIVE, double-sash balcony window with a low threshold Win Step - movable central mullion

    WINERGETIC PREMIUM PASSIVE

    With additional thermal reinforcement and 3-chamber sealed glazing units, the window conforms to the requirements for passive buildings.

    • 7-chamber sash and frames profiles with a depth of 82 mm.
    • Original OKNOPLAST solution designed for passive houses.
    • SpaceBlock thermal reinforcement – sash reinforcement with a thinkness up to 1.75, insulated with polyurethane foam.
    • Original rounded profile shape from the outside.
    • The “FOUR Seasons” multi-step tilt regulation system provides four additional tilt positions of the sash.*
    • Highly efficient Warmatec thermal frames.*
    • Quadruple glazing.*
    • Additional gasket in the frame and sash.

    * Non-standard option.

    Technical specification
    • Unique ref.OKNOPLAST_Winergetic_Premium_Passive_Double_Window_Floating_Mullion_With_A_Treshold
    • Product familyWindows (PVC)
    • Product groupWINERGETIC
    • TypeObject (single object)
    • Date of publishing2019-10-04
    • Edition number1
    Related
    • Material mainPVC
    • Material secondaryGlass
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWindows - Single Hung Windows
    • IFC classificationWindow
    • UNSPSC nameWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 DescriptionDoors and windows
    • CSI MasterFormat 2014 Code08 50 00
    • CSI MasterFormat 2014 TitleWindows
    • OmniClass Number23-17 13 00
    • OmniClass TitleWindows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows

    Region availability

    Europe North America
    France
    United States
    Germany
    Ireland
    Italy
    Poland