Publish your products
OKNOPLAST window PIXEL, single-sash window
OKNOPLAST

OKNOPLAST window PIXEL, single-sash window

PIXEL 

VISIBLY MORE DESIGN

A perfect combination of elegance, aesthetics and modern technology, providing up to 22%* more light in a room.   

  • Slim and elegant 6-chamber frame and sash profiles in class A with a depth of 70 mm.
  • Original, slender and elegant profiles to highlight your interior.
  • Unique shape, 4° exterior angles and a glazing bead at a 90° angle.
  • Compared to classic profiles, larger glazing reduces the energy needed to heat the house by letting more heat through into the house.
  • State-of-the-art glass provides a greater amount of natural light indoors to make you feel better.
  • The original support system will complement any smart design with its large glazing, while also providing durability and trouble-free handling of windows.
  • Unique 45° gasket finish, taping to match the sash curvature, and special caps.
  • The design facilitates ColorFull technology for stable colouring throughout the life cycle.**
  • The possibility to design terrace doors based on PSK, PSK-Z and PSK Atrium systems.
  • Optional smart home solutions SMART OKNOPLAST, packages: basic, smart, smart home, smart home premium and smart home voice.**

* Average light gain for PIXEL glass with a moving post and centrally located handle as compared to standard window solutions with a moving post. 

** Non standard.

Technical specification
  • Unique ref.Single_window
  • Product familyWindows (PVC)
  • Product groupPIXEL
  • TypeBuilding Materials
  • Date of publishing2019-03-21
  • Edition number1
Related
  • Material mainPVC
  • Material secondaryGlass
  • Designed inPoland
  • Manufactured inPoland
Classification
  • BIMobject CategoryWindows - Single Hung Windows
  • IFC classificationWindow
  • UNSPSC nameWindows
  • UNSPSC code301716
  • Uniclass 2015 CodeEF_25_30
  • Uniclass 2015 DescriptionDoors and windows
  • CSI MasterFormat 2014 Code08 50 00
  • CSI MasterFormat 2014 TitleWindows
  • OmniClass Number23-17 13 00
  • OmniClass TitleWindows
  • CSI UniFormat II CodeB2020
  • CSI UniFormat II TitleExterior Windows

Region availability

Europe North America
France
United States
Germany
Ireland
Italy
Poland
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit