Publish your products
Beliefs

Beliefs

Our pieces of forniture and hanging consoles are enriched with unique hand decorated doors inspired to murales and wall design. Art and design are brought together into pieces of furniture enlivened by colors obtained trough industrial lacquering and bright insets.
Technical specification
  • Unique ref.OD02
  • TypeObject (single object)
  • Date of publishing2012-09-18
  • Edition number1
  • Height (mm)1200
  • Width (mm)1200
  • Depth (mm)480
Related
  • Material mainWood
  • Material secondaryWood
  • Designed inItaly
  • Manufactured inItaly
  • Weight Net (Kg)25
Classification
  • BIMobject CategoryFurniture - Furniture
  • IFC classificationFurniture
  • UNSPSC namePower Generation and Distribution Machinery and Accessories
  • UNSPSC code26
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit