Publish your products
Aluminium stair nosing model ALH1
Aluminium stair nosing model ALH1
Aluminium stair nosing model ALH1

    Aluminium stair nosing model ALH1

    OLEJAR Aluminium stair nosing, PVC insert on the tread side. PVC inserts anti-slip rating R10-12. Anti-slip inserts R13 & photoluminescent inserts are available as well.

    OLEJAR aluminium stair nosings are available in brushed version & elox / anodization treatment in Silver & Black color, anodization ensures good resistance to corrosion, abrasion, excellent resistance to weathering, ozone, sunlight and oxidation.

    Aluminium stair nosings

    Understanding why we slip on the stairs - the first step in preventing accidents.

    The most serious injuries on the stairs occur during going down. They also occur on while going up, but their incidence is small and injuries are less severe. The cause of accidents when going down the stairs is divided into:

    • Overstepping - when we do not identify the tread part of the step and step into the space in front of the step.
    • Slipping - when there is not enough friction in the contact point of the step and our foot, we slip on the step.

    If we can mitigate the causes of these two problems on the stairs, we will significantly increase safety and prevent almost all of these accidents. We will therefore find out how this can be done.

    OVERSTEPPING

    Overstepping occurs more often on narrow steps, which are usually also very steep. The foot is forced to tread on the step significantly forward and in low light conditions, or when all the stairs are the same colour, it is very easy to make a mistake and place the foot in the free space in front of the next step and fall forward. Injuries in this type of fall are often very serious, and can cause permanent injury or death. Truly inconvenient.

    When looking at the stairs from above, it quite common seems that the steps merge into one and form a ramp. This happens when the stairs are the same plain colour, without any distinction between them. This problem is much more pronounced in an industrial environment where open mesh stairs are used to create a transparent mosaic without beginning or end.

    SLIPPING

    Almost all healthy people go down the stairs in the same way. The foot is forwards on the step, with the ball of the foot sticking above the edge of the step, so that the toes are not on the step. We do not step on the main part of the step, it is only contacted when climbing the stairs. This way of walking up the stairs is so common that we can see the area where they are most worn out on almost all the stairs. Peeled paint, chipped wood, carpet fiber sticking out, clearly polished steel. This wear point is very small, only 20-25 mm on the tread side of the step and only about 10 mm on the vertical part of the step, usually close to the center of the step. Take a look at any stairs near you, you'll see it. This constant wear causes the surface to smooth out and lose any traction right where we need it most. In addition, when the stairs are wet, dusty or greasy, there is a high risk of slipping.

    SOLUTION

    One properly fastened quality product can solve the problem of overstepping and slipping at the same time - it is a non-slip stair nosing. Located just above the edge of the step, the non-slip stair nosing will do two things:

    • provide a clear contrasting line that defines the edge of the step to prevent overstepping,
    • create a robust high-traction zone exactly where it is needed, at the edge of the tread part.

    PVC COLOUR INSERT

    A special safety PVC insert with pure aesthetics is available in lightly graded colour shades and three degrees of anti-slip properties: R10, R11, R12. Effective even in wet environments, with a long service life. Scratch resistant, easy to wash.

    GLOW- IN-THE-DARK INSERT

    Powerful, self-charging photoluminescent material applied to a thin aluminium sheet, encapsulated with a layer of glass pearls for good anti-slip properties, inserted into the profile of the aluminium stair nosing. In the dark or in an emergency, all the edges of the stairs light up and clearly define the path to safety. Hours of reliable brightness!


      Specification
      • Model: ALH1

        Material: Aluminium EN AW 6060

        Available Inserts: PVC inserts R10-R12 are available in 33 colors (some with MOQ), black anti-slip insert R13 & photoluminescent insert.

        Anodization treatments: Brushed, Silver elox C0 & Black Elox C35

        Width: 40 mm

        Length: 6000 mm by default, can be precut to a custom measurement, standard lengths of 1,2 & 3 m are also available.

        Height: 35 mm

        Available variants: Without tape, with self-adhesive tape & with screw openings

        Origin of raw materials: Europe

        Manufactured in Slovakia

        Tags: 

        tactile, tactile studs, hazard studs, tactile indicators, accessibility, tactile flooring, guidance systems, olejar, blind, visually impaired, stainless-steel, brass, bronze, aluminium, ISO23452, ISO 23599


      Technical specification
      • Unique ref.aluminium-stair-nosing-model-alh1
      • Product familyStair nosings
      • Product groupStair nosings
      • TypeObject (single object)
      • Date of publishing2024-06-06
      • Edition number1
      • Height (mm)35
      • Width (mm)40
      • Depth (mm)1000
      Related
      • Material mainAluminum
      • Material secondaryPVC
      • Designed inSlovakia
      • Manufactured inSlovakia
      • Weight Net (Kg)0.3
      Classification
      • BIMobject CategoryFlooring - Flooring
      • IFC classificationStair
      • ETIM CodeEC003178
      • ETIM NameAluminium edging strip
      • Uniclass 2015 CodePr_35_90_31_74
      • Uniclass 2015 DescriptionRigid stair nosings
      • CSI MasterFormat 2014 Code05 55 16
      • CSI MasterFormat 2014 TitleMetal Stair Nosings
      • OmniClass Number23-17 23 17 11 13
      • OmniClass TitleStair Nosings

      Region availability

      Europe Asia North America Africa South America Oceania
      Åland Islands
      Afghanistan
      Anguilla
      Algeria
      Argentina
      American Samoa
      Albania
      Armenia
      Antigua and Barbuda
      Angola
      Bolivia
      Australia
      Andorra
      Azerbaijan
      Aruba
      Benin
      Brazil
      Cook Islands
      Austria
      Bahrain
      Barbados
      Botswana
      Chile
      Federated States of Micronesia
      Belarus
      Bangladesh
      Belize
      Burkina Faso
      Colombia
      Fiji
      Belgium
      Bhutan
      Bermuda
      Burundi
      Ecuador
      French Polynesia
      Bosnia and Herzegovina
      British Indian Ocean Territory
      British Virgin Islands
      Cameroon
      Falkland Islands (Islas Malvinas)
      Guam
      Bulgaria
      Brunei
      Canada
      Cape Verde
      French Guiana
      Kiribati
      Croatia
      Cambodia
      Caribbean Netherlands
      Central African Republic
      Guyana
      Marshall Islands
      Cyprus
      China
      Cayman Islands
      Chad
      Paraguay
      Nauru
      Czech Republic
      Christmas Island
      Collectivity of Saint Martin
      Comoros
      Peru
      New Caledonia
      Denmark
      Cocos (Keeling) Islands
      Costa Rica
      Côte d'Ivoire
      Suriname
      New Zealand
      Estonia
      Georgia
      Cuba
      Democratic Republic of the Congo
      Uruguay
      Niue
      Faroe Islands
      Hong Kong
      Curaçao
      Djibouti
      Venezuela
      Norfolk Island
      Finland
      India
      Dominica
      Egypt
      Northern Mariana Islands
      France
      Indonesia
      Dominican Republic
      Equatorial Guinea
      Palau
      Germany
      Iran
      El Salvador
      Eritrea
      Papua New Guinea
      Gibraltar
      Iraq
      Greenland
      Eswatini
      Pitcairn Islands
      Greece
      Israel
      Grenada
      Ethiopia
      Samoa
      Guernsey
      Japan
      Guadeloupe
      Gabon
      Solomon Islands
      Hungary
      Jordan
      Guatemala
      Ghana
      Timor-Leste
      Iceland
      Kazakhstan
      Haiti
      Guinea
      Tokelau
      Ireland
      Kuwait
      Honduras
      Guinea-Bissau
      Tonga
      Isle of Man
      Kyrgyzstan
      Jamaica
      Kenya
      Tuvalu
      Italy
      Laos
      Martinique
      Lesotho
      United States Minor Outlying Islands
      Jersey
      Lebanon
      Mexico
      Liberia
      Vanuatu
      Latvia
      Macau
      Montserrat
      Libya
      Wallis and Futuna
      Liechtenstein
      Malaysia
      Nicaragua
      Madagascar
      Lithuania
      Maldives
      Panama
      Malawi
      Luxembourg
      Mongolia
      Puerto Rico
      Mali
      Malta
      Myanmar (Burma)
      Saint Kitts and Nevis
      Mauritania
      Moldova
      Nepal
      Saint Lucia
      Mauritius
      Monaco
      North Korea
      Saint Pierre and Miquelon
      Mayotte
      Montenegro
      Oman
      Saint Vincent and the Grenadines
      Morocco
      Netherlands
      Pakistan
      Saint-Barthélemy
      Mozambique
      North Macedonia
      Palestine
      Sint Maarten
      Namibia
      Norway
      Philippines
      The Bahamas
      Niger
      Poland
      Qatar
      Trinidad and Tobago
      Nigeria
      Portugal
      Saudi Arabia
      Turks and Caicos Islands
      Republic of the Congo
      Romania
      Singapore
      U.S. Virgin Islands
      Reunion
      Russia
      South Korea
      United States
      Rwanda
      San Marino
      Sri Lanka
      Saint Helena
      Serbia
      Syria
      São Tomé and Príncipe
      Slovakia
      Taiwan
      Senegal
      Slovenia
      Tajikistan
      Seychelles
      Spain
      Thailand
      Sierra Leone
      Svalbard and Jan Mayen
      Türkiye
      Somalia
      Sweden
      Turkmenistan
      South Africa
      Switzerland
      United Arab Emirates
      South Sudan
      Ukraine
      Uzbekistan
      Sudan
      United Kingdom
      Vietnam
      Tanzania
      Vatican City
      Yemen
      The Gambia
      Togo
      Tunisia
      Uganda
      Western Sahara
      Zambia
      Zimbabwe
      BIMobject product library

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit