Moon - white ceramicMoon - white ceramicMoon - white ceramic
View previous images
View next images
OLI

Moon - white ceramic

One-and-only ceramic control plate that strikes the perfect balance between beauty, harmony and elegance. Capacitive control plate
Specification
  • control plate for concealed cisterns
Technical specification
  • Unique ref.059887
  • Collection setIn-Wall Flush Cisterns
  • CollectionControl Plate
  • TypeObject (single object)
  • Date of publishing2017-05-30
  • Edition number1
  • Width (mm)150
  • Width (mm)230
  • Depth (mm)16
Related
  • Material mainCeramics
  • Material secondaryStainless steel
  • Designed inPortugal
  • Manufactured inPortugal
Classification
  • BIMobject CategorySanitary - Toilet Cisterns
  • IFC classificationSanitary Terminal
  • Uniclass 2.0 CodePR-35-93-87
  • Uniclass 2.0 DescriptionWc Cistern Fittings
  • Uniclass 2015 CodePr_40_20_93_87
  • Uniclass 2015 DescriptionWC cistern fittings
  • NBS Reference Code35-93-87
  • NBS Reference DescriptionWc Cistern Fittings
  • OmniClass Number23-31 19 19

Region availability

Asia Europe Africa South America Oceania North America Antarctica
United Arab Emirates
Albania
Angola
Argentina
Australia
The Bahamas
French Southern and Antarctic Lands
Afghanistan
Austria
Burkina Faso
Bolivia
Fiji
Belize
Armenia
Bosnia and Herzegovina
Burundi
Brazil
New Caledonia
Canada
Azerbaijan
Belgium
Benin
Chile
New Zealand
Costa Rica
Bangladesh
Bulgaria
Botswana
Colombia
Papua New Guinea
Cuba
Brunei
Belarus
Democratic Republic of the Congo
Ecuador
Solomon Islands
Dominican Republic
Bhutan
Switzerland
Central African Republic
Falkland Islands (Islas Malvinas)
Timor-Leste
Greenland
China
Cyprus
Republic of the Congo
French Guiana
Vanuatu
Guatemala
Georgia
Czech Republic
Côte d'Ivoire
Guyana
Honduras
Indonesia
Germany
Cameroon
Peru
Haiti
Israel
Denmark
Djibouti
Paraguay
Jamaica
India
Estonia
Algeria
Suriname
Mexico
Iraq
Spain
Egypt
Uruguay
Nicaragua
Iran
Finland
Western Sahara
Venezuela
Panama
Jordan
France
Eritrea
Puerto Rico
Japan
United Kingdom
Ethiopia
El Salvador
Kyrgyzstan
Greece
Gabon
Trinidad and Tobago
Cambodia
Croatia
Ghana
United States
North Korea
Hungary
The Gambia
South Korea
Ireland
Guinea
Kuwait
Iceland
Equatorial Guinea
Kazakhstan
Italy
Guinea-Bissau
Laos
Lithuania
Kenya
Lebanon
Luxembourg
Liberia
Sri Lanka
Latvia
Lesotho
Myanmar (Burma)
Moldova
Libya
Mongolia
Montenegro
Morocco
Malaysia
Macedonia (FYROM)
Madagascar
Nepal
Netherlands
Mali
Oman
Norway
Mauritania
Philippines
Poland
Malawi
Pakistan
Portugal
Mozambique
Palestine
Romania
Namibia
Qatar
Serbia
Niger
Saudi Arabia
Russia
Nigeria
Syria
Sweden
Rwanda
Thailand
Slovenia
Sudan
Tajikistan
Svalbard and Jan Mayen
Sierra Leone
Turkmenistan
Slovakia
Senegal
Turkey
Ukraine
Somalia
Taiwan
South Sudan
Uzbekistan
Swaziland
Vietnam
Chad
Yemen
Togo
Tunisia
Tanzania
Uganda
South Africa
Zambia
Zimbabwe