Straight single wall rigid pipe, CE certified product in according with EN 1856-1 and EN 1856-2, is a system in Polished Stainless Steel for removal of the combustion products from condensation boilers, Kitchen and solid (Pellet - Wood) and liquid fuel. Produced in 60-80-100-120-130-140-150-160-180-200-220-250-300-350-400 mm diameter. This new system, composed of circular modular elements, resists both positive pressure with seal (5000 Pa - H1, H2) and without seal (200 Pa - P1), negative (40 Pa - N1). The OLIflex S.P. Inox system is used principally for both the discharge of the products of combustion from domestic and industial boilers, wood and pellet stoes and fireplaces. S.P. Inox is resistant to the soot fire (G) and the maximum operating temperature is T 600° and the product must guarantee a perfect seal against acidic condensation (corrosion class V2) in dry and wet conditions.
Region availability
| Asia | Europe | Africa | South America | Oceania | North America |
|---|---|---|---|---|---|
Afghanistan | Albania | Algeria | Argentina | Australia | Belize |
Armenia | Austria | Angola | Bolivia | Fiji | Canada |
Azerbaijan | Belarus | Benin | Brazil | New Caledonia | Costa Rica |
Bangladesh | Belgium | Botswana | Chile | New Zealand | Cuba |
Bhutan | Bosnia and Herzegovina | Burkina Faso | Colombia | Papua New Guinea | Dominican Republic |
Brunei | Bulgaria | Burundi | Ecuador | Solomon Islands | El Salvador |
Cambodia | Croatia | Cameroon | Falkland Islands (Islas Malvinas) | Timor-Leste | Greenland |
China | Cyprus | Central African Republic | French Guiana | Vanuatu | Guatemala |
Georgia | Czech Republic | Chad | Guyana | Haiti | |
India | Denmark | Côte d'Ivoire | Paraguay | Honduras | |
Indonesia | Estonia | Democratic Republic of the Congo | Peru | Jamaica | |
Iran | Finland | Djibouti | Suriname | Mexico | |
Iraq | France | Egypt | Uruguay | Nicaragua | |
Israel | Germany | Equatorial Guinea | Venezuela | Panama | |
Japan | Greece | Eritrea | Puerto Rico | ||
Jordan | Hungary | Eswatini | The Bahamas | ||
Kazakhstan | Iceland | Ethiopia | Trinidad and Tobago | ||
Kuwait | Ireland | Gabon | United States | ||
Kyrgyzstan | Italy | Ghana | |||
Laos | Latvia | Guinea | |||
Lebanon | Lithuania | Guinea-Bissau | |||
Malaysia | Luxembourg | Kenya | |||
Mongolia | Moldova | Lesotho | |||
Myanmar (Burma) | Montenegro | Liberia | |||
Nepal | Netherlands | Libya | |||
North Korea | North Macedonia | Madagascar | |||
Oman | Norway | Malawi | |||
Pakistan | Poland | Mali | |||
Palestine | Portugal | Mauritania | |||
Philippines | Romania | Morocco | |||
Qatar | Russia | Mozambique | |||
Saudi Arabia | Serbia | Namibia | |||
South Korea | Slovakia | Niger | |||
Sri Lanka | Slovenia | Nigeria | |||
Syria | Spain | Republic of the Congo | |||
Taiwan | Svalbard and Jan Mayen | Rwanda | |||
Tajikistan | Sweden | Senegal | |||
Thailand | Switzerland | Sierra Leone | |||
Türkiye | Ukraine | Somalia | |||
Turkmenistan | United Kingdom | South Africa | |||
United Arab Emirates | South Sudan | ||||
Uzbekistan | Sudan | ||||
Vietnam | Tanzania | ||||
Yemen | The Gambia | ||||
Togo | |||||
Tunisia | |||||
Uganda | |||||
Western Sahara | |||||
Zambia | |||||
Zimbabwe |