Set your location and language to prioritise localised information. Continue
Open Entrances - Framed Swing Doors

Open Entrances - Framed Swing Doors

Tall doors of every description and material play an important role in architecture and design. Open Entrances' expertise ensures that they are well designed for their purpose and the conditions that they are subject to, ensuring that they can be utilised in a reliable, safe and correct manner.

The company's consultant structural engineers play an important role in certifying that the swing doors will cover every relevant aspect in achieving Health & Safety and DDA requirements, whilst providing an elegant doorway which has clean lines and no visible or unsightly items attached, detracting from the beauty of the entrance

Oversized Manual and Automatic Swing Doors up to 6 metres in hight can be achieved due to our commitment to provide custom built Manual Swing Doors and tailor made Automatic Swing Doors that meet the architects' and clients' expectations.

Specification
  • • Overall Length: x ≤ 1400 • Overall Width: 75, 90 • Overall Height: x ≤ 3000 • Category: Ss_25_30_20_32 • Duration Unit: Years • Expected Life: 25 (subject to maintenance) • Finish: Frit + frame colours: RAL 9005, RAL 7021, RAL 7031 • Material: Clear heat strengthened glass laminate + aluminium frame • Name: Glass Aftercare - Framed Swing Doors • Nominal Height: 2,300 • Nominal Length: 1,000 • Nominal Width: 75 • Warranty Description: Please contact manufacturer for details • Warranty Duration Labour: Please contact manufacturer for details • Warranty Duration Parts: Please contact manufacturer for details • Warranty Duration Unit: Please contact manufacturer for details
Technical specification
  • Unique ref.Open-Entrances-Framed-Swing-Doors
  • Collection setAutomatic Doors
  • CollectionOther Doors
  • TypeObject (single object)
  • Date of publishing2021-06-14
  • Edition number1
  • Height (mm)3000
  • Width (mm)90
  • Depth (mm)1400
Related
  • Material mainGlass
  • Material secondaryAluminum
Classification
  • BIMobject CategoryDoors - Swing Doors
  • IFC classificationDoor
  • Uniclass 2015 CodeAc_15_50_25
  • Uniclass 2015 DescriptionDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Code08 42 29.33
  • CSI MasterFormat 2014 TitleSwinging Automatic Entrances
  • OmniClass TitleSwinging All Glass Doors
  • OmniClass Number23-17 11 23 11

Region availability

Europe
Ireland
United Kingdom