Publish your products
MD-Series Cloud-Managed Appliance with Built-in PoE OE-MDX08
OpenEye

MD-Series Cloud-Managed Appliance with Built-in PoE OE-MDX08

A cost-effective, IP recording solution, the OE-MD is available with a built-in 8 or 16 channel PoE switch.

Specification
  • Max Channel Count:
    24
    Max Recording Rate:
    150Mbps
    Max Storage Capacity:
    OE-MDX08 - 16TB OE-MDX16 - 48TB
    Operating System:
    Linux
    Network Ports:
    Dedicated Intel®GBE for Client Network Dedicated Intel®GBE for Camera Network
    OS Drive:
    Dedicated Solid State Drive
    Power Consumption:
    OE-MDX08 - 125W OE-MDX16 - 200W
    Dimensions:
    OE-MDX08 - W: 8.7" x H: 1.7" x D: 10.8" (221 x 44 x 275mm) OE-MDX16 - W: 11.8" x H: 1.7" x D: 11" (300 x 44 x 280mm)
    Weight:
    OE-MDX08 - 3.5lbs (1.59kg) OE-MDX16 - 5lbs (2.27kg)
    Country Of Origin:
    Taiwan
    NDAA Compliant:
    Yes

Technical specification
  • Unique ref.md-series-cloud-managed-appliance-with-built-in-poe-oe-mdx08
  • Product familyRecorders
  • Product groupAppliances
  • TypeObject (single object)
  • Date of publishing2025-11-11
  • Edition number1
Related
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryElectronics - Security, Cameras & Accessories
  • ETIM CodeEC001511
  • ETIM NameCamera for monitoring system
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 DescriptionSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 23 13
  • CSI MasterFormat 2014 TitleVideo Surveillance Control and Management Systems
  • OmniClass Number23-29 11 00
  • OmniClass TitleSecurity Detection and Monitoring

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit