Publish your products
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110
Optimal 110

    Optimal 110

    Optimal 110 is a movable wall system with universal use. The modular design with a variety of finishing options, gives you the opportunity to personalize the solution and thus maximize the profitability of floor space. Modules travel on the ceiling rail, and do not require the use of a floor guide. This affects the safety of use and improves aesthetics of the rooms.

    Specification
    • Optimal 110 movable walls are compliant with ITB-KOT-2022/1699, are mass-produced products intended for general use. They are marked with the construction sign “B”, and come with the National Declaration of Performance.

      Panel dimensions (lenght x height): Up to 1600 x 10 850 mm

      Panel thickness: 110 - 130 mm

      Steering: Manual or Semi-automatic

      Acoustic isolation: 45, 49, 51, 53, 54, 57 dB

      Weight 45 - 70 kg/ m^2

      Fire resistance:

      B-s1; d0 for 45 dB

      B-s2; d0 for other

      Also avalible D-s2; d0

      Fire rating: Avalible EI30 52 dB

      Usage category: IVc

      Examples of finishes: Chipboard, MDF, HPL board, veneer, magnetic board, mirror, safety glass, felt.

      Thanks to the availability of high laminated boards, we can offer solutions up to a height of 5600 mm without connecting at height.



    Technical specification
    • Unique ref.optimal-110
    • TypeAssembly (multiple objects)
    • Date of publishing2024-12-02
    • Edition number1
    Related
    • Designed inPoland
    • Manufactured inPoland
    Classification
    • BIMobject CategoryWalls - Folding Walls

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Armenia
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Azerbaijan
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Bahrain
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bangladesh
    Barbados
    Cameroon
    Chile
    Federated States of Micronesia
    Belarus
    Bhutan
    Belize
    Cape Verde
    Colombia
    Fiji
    Belgium
    British Indian Ocean Territory
    Bermuda
    Comoros
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    Brunei
    British Virgin Islands
    Côte d'Ivoire
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Cambodia
    Canada
    Democratic Republic of the Congo
    French Guiana
    Kiribati
    Croatia
    China
    Caribbean Netherlands
    Egypt
    Guyana
    Marshall Islands
    Cyprus
    Christmas Island
    Cayman Islands
    Equatorial Guinea
    Paraguay
    Nauru
    Czech Republic
    Cocos (Keeling) Islands
    Collectivity of Saint Martin
    Eswatini
    Peru
    New Caledonia
    Denmark
    Georgia
    Costa Rica
    Ethiopia
    Suriname
    New Zealand
    Estonia
    Hong Kong
    Cuba
    Gabon
    Uruguay
    Niue
    Faroe Islands
    India
    Curaçao
    Ghana
    Venezuela
    Norfolk Island
    Finland
    Indonesia
    Dominica
    Guinea
    Northern Mariana Islands
    France
    Iran
    Dominican Republic
    Guinea-Bissau
    Palau
    Germany
    Iraq
    El Salvador
    Kenya
    Papua New Guinea
    Gibraltar
    Israel
    Greenland
    Lesotho
    Pitcairn Islands
    Greece
    Japan
    Grenada
    Liberia
    Samoa
    Guernsey
    Jordan
    Guadeloupe
    Libya
    Solomon Islands
    Hungary
    Kazakhstan
    Guatemala
    Mauritania
    Timor-Leste
    Iceland
    Kuwait
    Haiti
    Mauritius
    Tokelau
    Ireland
    Kyrgyzstan
    Honduras
    Mayotte
    Tonga
    Isle of Man
    Laos
    Jamaica
    Morocco
    Tuvalu
    Italy
    Lebanon
    Martinique
    Mozambique
    United States Minor Outlying Islands
    Jersey
    Macau
    Mexico
    Namibia
    Vanuatu
    Latvia
    Malaysia
    Montserrat
    Nigeria
    Wallis and Futuna
    Liechtenstein
    Maldives
    Nicaragua
    Republic of the Congo
    Lithuania
    Mongolia
    Panama
    Reunion
    Luxembourg
    Myanmar (Burma)
    Puerto Rico
    Saint Helena
    Malta
    Nepal
    Saint Kitts and Nevis
    São Tomé and Príncipe
    Moldova
    Oman
    Saint Lucia
    Senegal
    Monaco
    Pakistan
    Saint Pierre and Miquelon
    Seychelles
    Montenegro
    Philippines
    Saint Vincent and the Grenadines
    Sierra Leone
    Netherlands
    Qatar
    Saint-Barthélemy
    Somalia
    North Macedonia
    Saudi Arabia
    Sint Maarten
    South Africa
    Norway
    Singapore
    The Bahamas
    Tanzania
    Poland
    South Korea
    Trinidad and Tobago
    The Gambia
    Portugal
    Sri Lanka
    Turks and Caicos Islands
    Togo
    Romania
    Syria
    U.S. Virgin Islands
    Tunisia
    San Marino
    Taiwan
    United States
    Serbia
    Tajikistan
    Slovakia
    Thailand
    Slovenia
    Türkiye
    Spain
    Turkmenistan
    Svalbard and Jan Mayen
    United Arab Emirates
    Sweden
    Uzbekistan
    Switzerland
    Vietnam
    Ukraine
    Yemen
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit