Publish your products
Pipe - Blueline Polypropylene Schedule 80
Orion

Pipe - Blueline Polypropylene Schedule 80

Blueline FRPP Schedule 80 Pipe is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. Blueline FRPP pipe is molded from proxylene blueline resin, a flame retardant thermoplastic material with excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining can be done using fast, easy, and reconfigurable No-Hub Mechanical Joint, clamp-free permanent Rionfuse CF electrofusion, or heat-fused permanent Socket Fusion method. Comes in standard 10-foot lengths and 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. diameters.

Specification
  • Features

    • IAPMO certified operating temp of 220 degrees F
    • Fire retardant, rigid thermoplastic with good strength and aging properties
    • Provides an easy transition to Plenum Plus PVDF for return air plenums
    • Certified to UPC and CAN/CSA B181.3 requirements
    • Comes in 10-foot lengths and five diameters
Technical specification
  • Unique ref.bl-pp-s80
  • Product familyDrainage Solutions
  • Product groupChemical Waste Pipes and Fittings
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit