Publish your products
Pipe - Brownline Polypropylene Schedule 40
Orion

Pipe - Brownline Polypropylene Schedule 40

Brownline PP pipe is used in chemical waste drainage applications such as laboratories in schools, universities, and research facilities. It is a non-flame retardant pipe typically used in underground applications where non-fire retardant materials are acceptable. It has excellent resistance to most common and organic mineral acids and their salts, strong and weak alkalis, and most organic chemicals. Joining can be done using fast, easy, and reconfigurable no-hub mechanical joint, clamp-free permanent Rionfuse CF electrofusion, or heat-fused permanent socket fusion method. Comes in standard 10-foot lengths in 1-1/2 in., 2 in., 3 in., 4 in., and 6 in. diameters.

Technical specification
  • Unique ref.brl-pp-s40
  • Product familyDrainage Solutions
  • Product groupChemical Waste Pipes and Fittings
  • TypeObject (single object)
  • Date of publishing2017-12-01
  • Edition number1
Related
  • Material mainPolypropylene
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings

Region availability

North America
United States