Publish your products
Corrosion Resistant Laboratory Sinks
Corrosion Resistant Laboratory Sinks
Corrosion Resistant Laboratory Sinks
Corrosion Resistant Laboratory Sinks
    Orion

    Corrosion Resistant Laboratory Sinks

    Corrosion Resistant Laboratory Sinks are molded from durable virgin high-density polyethylene. They are designed for intense chemical environments. They are easy to install and made to provide years of service. The corner drain location allows for maximum use of the sink bowl. An integral flange permits either flush above the counter mounting using a stainless steel flush mounting rim, or traditional below the counter mounting. Has an integral 1-1/2 in. national pipe thread outlet. Available in 12 sizes.

    Specification
    • Features

      • Corrosion-resistant sinks designed for intense chemical environments
      • Corner drain allows for maximum use of the sink bowl
      • Easily mounted above or below the counter
      • Has an integral 1-1/2 in. national pipe thread outlet
    Technical specification
    • Unique ref.Corrosion-Resistant-Laboratory-Sinks-arls
    • Product family High Purity Piping and Fittings and Lab Accessories
    • Product groupLaboratory Sinks
    • TypeObject (single object)
    • Date of publishing2026-03-20
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Pipes
    • Uniclass 2015 CodePr_40_20_96_81
    • Uniclass 2015 DescriptionSinks
    • OmniClass Number23-31 13 19
    • OmniClass TitleSpecialty Sinks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit