Hobo Pendant SHobo Pendant S
View previous images
View next images

Hobo Pendant S

The name Hobo refers to the old handicraft ”luffarslöjd”, metalcrafts made by hobos in the old days in Småland, where Swedish glassworks began. Hobos used to sleep in the heat of the furnaces in the hot glass studios, making wayward objects in bent metal wire. Hobo is a lamp made of opaque blown glass (blown at the glass studio Mickejohans in Örsjö) formed into a basket construction of brass. It is a real interplay between the materials and a clear proof of true craftsmanship. "I have searched the expression where there is some difference between each lamp. Since the brass cage only partially controls the glass, every lamp turns out into unique pieces. It all depends on how much air that is blown into the glass during production. A certain moment is captured and each and every one is unique” says Gustaf Nordenskiöld. Hobo is characterized by its weight and its details, two parameters that Hobo rather highlights than hides. Details become clear by visible bolts and heavy ropes. Two of the new models are having a suspension that can be compared to the stick the Hobos used carrying their bundles with. The lamp is carried by a curved brass hook. Here the weight gets visible. “It is as if the weight makes the form of the lamp”, Gustaf Nordenskiöld says.
Specification
  • Design Gustaf Nordenskiöld Electrical data Class I IP20 230V Description Ceiling cup and basket in rough brass. Opaque blown glass is formed into basket construction. Coloured rope suspension. Golden textile cord Connection Ceiling socket Mounting Ceiling hook, length of cable cord: 1350 mm Light source Fixed LED-module 4W 130° included, 2700 Kelvin, dimmable.
Technical specification
  • Unique ref.Hobo-Pendant-S
  • Collection setHobo
  • CollectionCeiling
  • TypeObject (single object)
  • Date of publishing2018-12-17
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 1.4 CodeL7474
  • Uniclass 1.4 DescriptionLamps
  • Uniclass 2.0 CodePR-49
  • Uniclass 2.0 DescriptionLuminaires And Lamps
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • NBS Reference Code49
  • NBS Reference DescriptionLuminaires And Lamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass Number23-35 45 15
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden