Selecting the location and language will prioritise localised information. Continue
Streck Pendant x6

Streck Pendant x6

“Part of the way I work is very involved in how we look at things – as if we are always on a visit to a museum. Streck is the result of this – the essence of a particular type of fitting I have always loved. With just a few, very carefully selected lines, the Streck family has been given a long life,” says Joel. As always, a lot of thought has gone into the details. This includes considering how the electric cable will hang, as this is strongly connected to the longevity and appeal of the product.
Specification
  • Design Jonas Bohlin Electrical data Class I IP20 230V Description Powdercoated steel, black textile cord, powdercoated ceiling cup Connection 2,5 m cable cord, ceiling socket Light source 5x 6W LED-module, 1x 4W LED-module included, dimmable
Technical specification
  • Unique ref.Streck-Pendant-x6
  • Collection setStreck
  • CollectionCeiling lamp
  • TypeObject (single object)
  • Date of publishing2018-12-17
  • Edition number1
Related
  • Material mainMetal
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLamp
  • UNSPSC nameLamps and lightbulbs
  • UNSPSC code391016
  • Uniclass 2015 CodePr_70_70_46
  • Uniclass 2015 DescriptionLamps
  • CSI MasterFormat 2014 Code12 43 13
  • CSI MasterFormat 2014 TitleLamps
  • OmniClass TitleLamps
  • OmniClass Number23-35 45 15
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Sweden