We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Lean Wall Lamp

Unique ref.: Lean-Wall-Lamp
Brand: Örsjö Belysning
Product family: Lean
Product group: Wall lamp
Date of publishing: 2018-12-17
Edition number: 1
Type: Object (single object)
Download (2)
Lean takes its inspiration from 1950s Scandinavian design. The series is the creation of Jenny Bäck and combines sleek, slender lines with the slightly more industrial expressions of untreated brass, rubber tubing and a boldly formed foot. With its mix of grace and rugged good looks Lean adds personality to public spaces and domestic settings alike. The lamp takes its name from the inclined angle of the arm that leans back on the kink in the frame and gives the series its signature style.  ”The Lean series is conceived as a family of lamps that – like a decorative element or a miniature sculpture – will create a natural focus of attention in a room or public space. The glow that is cast through the slits in the top of the shade adds life both to the shade itself and to the wall behind that it paints in patterns of light and dark,” says Jenny Bäck. Lean is available in a matt black or white textured lacquer finish. The inclined arm of the floor lamp extends over the sofa or armchair and together with the adjustable shade provides a pleasant reading light.

Design Jenny Bäck Electrical data Class II IP20 230V (cord) Class I IP20 230V (hard-wired) Description Adjustable arm and shade. Rubber detail on arm. Hard-wired model features switch on wall plate Connection 2.5 m textile cord with switch and plug or hard-wired Mounting By cord or hard-wired Light source 1x 7W LED E27 matt


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Wall Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

BIMobject®