We are using cookies to provide our services

By using our services you agree to our use of cookies

Puck Table lamp

Unique ref.: Puck-Table-lamp
Brand: Örsjö Belysning
Product family: Puck
Product group: Table lamp
Date of publishing: 2019-02-18
Edition number: 1
Type: Object (single object)
Download (1)
The Puck series achieves style through simplicity. A lamp that can easily become a firm favourite thanks to its light source, versatility and discreet design. A series that brings a sense of warmth to spaces despite the strict elegance of its form. A classic that is truly timeless. It was in 1987 that the lighting designer Åke Hultgren created the Puck family. Each of the different models in this timeless series blends effortlessly into the setting in which it is used. The wall lamp is available in different versions. The single-lamp model comes in six standard colours, is dimmable and can be either hard-wired or used with a cable. Puck has now been updated by replacing the halogen bulb with a new LED light source that casts an ideal reading light.

Design Åke Hultgren Electrical data Class II IP20 230V Description Switch on lamp shade Connection 2.5 m cord with schuko plug Light source 1x 4W LED GU10


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Desk & Table
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved