Unique ref.: | Star1-36397-Ceiling-Lamp |
---|---|
Brand: | Örsjö Belysning |
Product family: | Star |
Product group: | Ceiling lamp |
Date of publishing: | 2019-02-18 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.orsjo.com/product/star-36397-ceiling/ |
---|---|
Installation instructions: | |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.orsjo.com/wp-content/uploads/2013/02/star_1_36397_ceiling_wall_... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/orsjo/product/star1-36397-ceiling-lamp
Material main: | Metal |
---|---|
Material secondary: | |
Designed in: | Sweden |
Manufactured in: | Sweden |
BIMobject Category: | Lighting - Ceiling Mounted |
---|---|
IFC classification: | Lamp |
UNSPSC name: | Lamps and lightbulbs |
UNSPSC code: | 391016 |
Uniclass 1.4 Code: | L7474 |
Uniclass 1.4 Description: | Lamps |
Uniclass 2.0 Code: | PR-49 |
Uniclass 2.0 Description: | Luminaires And Lamps |
Uniclass 2015 Code: | Pr_70_70_46 |
Uniclass 2015 Description: | Lamps |
NBS Reference Code: | 49 |
NBS Reference Description: | Luminaires And Lamps |
CSI MasterFormat 2014 Code: | 12 43 13 |
CSI MasterFormat 2014 Title: | Lamps |
OmniClass Number: | 23-35 45 15 |
OmniClass Title: | Lamps |
CSI UniFormat II Code: | D50 |
CSI UniFormat II Title: | ELECTRICAL |
All BIM objects are real products from real manufacturers confirmed and approved