We are using cookies to provide our services

By using our services you agree to our use of cookies

Star 3 Ceiling Lamp

Unique ref.: Star3-Ceiling-Lamp
Brand: Örsjö Belysning
Product family: Star
Product group: Ceiling lamp
Date of publishing: 2019-02-18
Edition number: 1
Type: Object (single object)
Download (1)
Star is a modern classic among lamps – the perfect representative for designer Jonas Bohlin’s maxim, “function, innovation and personality”. Star works equally well as a single source of light or as part of a larger constellation arranged in straight lines or circles. Star comes in different models that can readily be combined to suit needs. The elegant simplicity of the design means that Star is equally at home in almost every setting, public or private. At Örsjö Belysning we are proud to work with high quality brass and copper. These are materials that endure – materials that age gracefully, gently shifting in shade over time, slowly developing a unique patina and becoming more beautiful with each passing year. This single-spot Star lamp fits to a wall or ceiling to provide a versatile solution for all sorts of interior decoration needs. Another big advantage is that installation to a 230 V circuit means there is no need for a transformer. Simply connect the single-spot Star lamp to a light fixture box in the ceiling or wall to hide the electrical components on the back plate.

Design Jonas Bohlin Electrical data Class I IP20 230V Description Cord at end of rail. Brackets. Dimmable Connection 3 m cord with schuko plug Mounting Mounts vertically or horizontally Light source Alt or mix: 5W LED E14; 3W LED E14, filament technology, clear


Material main: Metal
Material secondary:
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Lamp
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016
Uniclass 1.4 Code: L7474
Uniclass 1.4 Description: Lamps
Uniclass 2.0 Code: PR-49
Uniclass 2.0 Description: Luminaires And Lamps
Uniclass 2015 Code: Pr_70_70_46
Uniclass 2015 Description: Lamps
NBS Reference Code: 49
NBS Reference Description: Luminaires And Lamps
CSI MasterFormat 2014 Code: 12 43 13
CSI MasterFormat 2014 Title: Lamps
OmniClass Number: 23-35 45 15
OmniClass Title: Lamps
CSI UniFormat II Code: D50
CSI UniFormat II Title: ELECTRICAL
This product is available in:
Europe
  • Sweden

All BIM objects are real products from real manufacturers confirmed and approved