Publish your products
12 RU Swing Wall Mount Rack
Ortronics

12 RU Swing Wall Mount Rack

Legrand swing wall mount racks offer the flexibility of an 18 in deep wall mounted unit for mounting telecommunications and data equipment. They are available in three heights, with front swing gates and 19 in #12-24 threaded EIA pattern. Black.
Specification
  • Wall mount relay rack offers flexibility Front swing gate #12-24 threaded EIA hole pattern Sturdy and compact Hook and loop type straps and adhesive clips included Keyhole mounting
Technical specification
  • Unique ref.604045400
  • Product familyDistribution Devices
  • Product groupRacks, Cabinets, and Physical Support
  • TypeObject (single object)
  • Date of publishing2024-11-06
  • Edition number1
  • Height (inches)26
  • Width (inches)20.25
  • Depth (inches)18
Related
  • Material mainSteel
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit