Publish your products
Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, Tapped Rails, Black
Ortronics

Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, Tapped Rails, Black

Mighty Mo 20 Adjustable 4-Post Rack, 36"D adjustable, 7'H, 45 RU, Square Hole Rails, Black

Mighty Mo 20 4-post racks provide greater flexibility
and optimum efficiency in any data center. The adjustable
rack allows all 4 mounting rails to be adjusted even
after the rack has been fastened to the floor. Front and
rear waterfalls allow for equipment patching and server
patching. All styles of Mighty Mo 20 vertical managers
can be mounted front or rear and airflow baffles can be
mounted to manage the airflow of side breathing equipment.

Technical specification
  • Unique ref.mighty-mo-20-adjustable-4-post-rack-36d-adjustable-7h-45-ru-tapped-rails-black
  • Product familyDistribution Devices
  • Product groupRacks, Cabinets, and Physical Support
  • TypeObject (single object)
  • Date of publishing2021-08-20
  • Edition number1
  • Height (inches)84
  • Width (inches)23.75
  • Depth (inches)36
Related
  • Material mainAluminum
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit