Publish your products
Clarity® High Density and Standard Density Copper Patch Panels, Flat, Category 5e, 6, 6a
Ortronics

Clarity® High Density and Standard Density Copper Patch Panels, Flat, Category 5e, 6, 6a



Ortronics Clarity flat patch panels are component compliant to the appropriate EIA/TIA Category performance requirements. Standard density design provides additional space for cabling and occupies three, four or six rack units. High density design occupies just one or two rack units to maximize rack space. All panels are 19” wide with ports grouped in 6-port or 8-port modules. These products are part of the Clarity link and channel solution that provides significant installed performance headroom.

Features and Benefits:
  • ETL verified to appropriate TIA Category component spec: Ensures component performance
  • Center tuned to Clarity patch cords: More transparent mated union
  • Universally wired 110 termination: Supports T568A and T568B installs
  • New IDC housing: Handles larger conductors
  • Supplied rear cable management: Supports good cabling practice
  • High density design: Maximizes rack utilization
  • Cable Diameter Range:22-26 AWG
  • Label fields and icon compatibility
Technical specification
  • Unique ref.ortronics-1000
  • Product familyCommunication and Data Processing Equipment
  • Product groupCopper Patch Panels
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit