Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
ortronics/products/ac459abd-d1b6-4a8b-86e7-4cc777dad679
Home
Categories
Electronics
Networking
Clarity Shielded Jack Panels
Available in United States
Ortronics
Follow
Clarity Shielded Jack Panels
Clarity Shielded Jack Panels –
Ortronics Shielded panels offer rear loading shielded jacks to support improved ease in termination and installation from the back of the panel.
Download
Technical specification
Technical specification
Unique ref.
ortronics-1012
Product family
Distribution Devices
Product group
Copper Patch Panels
Type
Object (single object)
Date of publishing
2017-01-19
Edition number
1
Classification
Classification
BIMobject Category
Electronics - Networking
Region availability
North America
United States
Similar products
Eaton
SmartRack 12U Low Profile Switch Depth Wall Mount Rack Enclosure Cabinet, Hinged Back
3.9
(
13
)
Download
Chatsworth Products
Fixed Wall-Mount Equipment Rack
Download
Eaton
Tripp Lite series SmartRack 12U Low-Profile Switch-Depth-Plus Wall-Mount Small Rack Enclosure
Download
Ortronics
Telecom Ground Bars and Kits
4.5
(
17
)
Download
Chatsworth Products
CUBE-iT® Wall-Mount Cabinet
3.4
(
8
)
Download
Cisco Systems, Inc.
Cisco Catalyst 9166 Series Access Point
4.4
(
8
)
Download