Publish your products
Mighty Mo® Overhead Cable Pathway Rack
Ortronics

Mighty Mo® Overhead Cable Pathway Rack



The Ortronics Mighty Mo Overhead Cable Pathway rack provides cable management and an innovative mounting method for 19” rack mount copper and fiber panels and cabinets. The pathway rack allows horizontal connectivity to be supported by the overhead pathway freeing up valuable rack or cabinet space below. The Overhead Pathway is available in 2, 5 and 8 rack units.
br>Product Features:
  • Pathway bracket allows horizontal connectivity to be supported by the over head pathway
  • Built-in Mighty Mo waterfalls: No additional parts to purchase
  • Moving panels outside the rack or cabinet decreases cable density: saves valuable space inside cabinet or rack.
  • Universal 19" mounting
  • Mounting hardware included: Mounts to the side of Cablofil cable tray 2” or deeper or Homaco runway with 1 1/2" high stringers
  • Adjusts to three heights
  • 90lb load capacity
Technical specification
  • Unique ref.ortronics-1031
  • Product familyCommunication and Data Processing Equipment
  • Product groupRacks, Cabinets, and Physical Support
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit