Publish your products
Adjustable Dual Equipment Racks, 4-Post, EIA Data Rack
Ortronics

Adjustable Dual Equipment Racks, 4-Post, EIA Data Rack

The Ortronics Adjustable Dual Equipment Racks provide an affordable innovative solution for housing network equipment. Unlike a cabinet, its open design allows for expansion, so it is ready to adapt to future needs. The design also expands installation opportunities by enabling cross-connects, facilitating cable management, and eliminating heat build-up. Available with three adjustable depths the rack provides a solid foundation for mounting hubs, routers, and other heavy equipment.

Product Features:

  • Self-supporting and self-squaring base
  • Assembles quickly and easily
  • Top angles and patented reinforced base are standard
  • Depth adjusts in 1/2-inch increments
  • Mounting holes are roll threaded for 12-24 hardware
  • Allows excellent cable management opportunities
  • Mounts 19" equipment and includes cross-recessed black panels mounting screws
  • 5/8", 5/8", 1/2" universal mounting hole pattern
  • Equipped with standard 1/2" junctioning holes for securing multiple-rack lineups
  • Constructed of 6061-T6 structural grade aluminum
  • Meets EIA-310 standards
  • Listed to the UL 1863 Standard for Communication Circuit Accessories

Keywords: Data Rack, Open Rack, 4-Post Rack, 4 Post Rack 

Specification
  • GENERAL INFO

    Product Series: Standard EIA
    Type: Standard Rack
    Component Type: Adjustable Equipment Rack

    LISTING AGENCIES/THIRD PARTY CERTIFICATIONS
    RoHS: Yes

    DIMENSIONS
    Depth (Metric): 381 mm - 508 mm
    Depth (US): 15" - 20"
    Height (Metric): 2.13 m
    Height (US): 7'
    Width (Metric): 513 mm
    Width (US): 20.19"
    Rack Units: 45


    Keywords: Data Rack, Open Rack, 4-Post Rack, 4 Post Rack 

Technical specification
  • Unique ref.ortronics-1041
  • Product familyCommunication and Data Processing Equipment
  • Product groupRacks, Cabinets, and Physical Support
  • TypeObject (single object)
  • Date of publishing2017-01-19
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit