Publish your products
Mighty Mo 20  4-Post Racks
Ortronics

Mighty Mo 20 4-Post Racks



Mighty Mo 20 4-post racks provide greater flexibility and optimum efficiency in any data center. The fixed racks provide an economical mounting platform for switches and servers while the adjustable rack allows all 4 mounting rails to be adjusted even after the rack has been fastened to the floor. Front and rear waterfalls allow for equipment patching and server patching. All styles of Mighty Mo 20 vertical managers can be mounted front or rear and airflow baffles can be mounted to manage the airflow of side breathing equipment.
Note: Static capacity 2,000 lbs. Assembly required. Replace the "X" tail code with "B" for black or "W" for white.
Features & Benefits
  • Front profile matches the Mighty Mo 20 channel racks and the rear has an additional waterfall for server cable routing: Provides a unified, streamlined look throughout the row of racks and allows both styles to share vertical management.
  • The mounting rails adjust from 12.5" to 36" or 42" depending on rack size, independent of the structural members: Allows the rails to be adjusted after the rack is installed.
  • Choice of vertical management can be mounted front or rear: A solution for every application; vertical cable management cage with individual rack unit fingers and hinged slam latch door, vertical cage with individual rack unit fingers and snap on covers, vertical cage with hinged latches, and individual cable management rings.
  • Built-in top trough with waterfalls: Front and rear gives bend radius control and cable routing.
  • Rack includes two packages of hook and loop D-style straps and 50 #12-24 cage nuts and screws: Do not have to purchase as separate items; money saving.
Technical specification
  • Unique ref.ortronics-1087
  • Product familyCommunication and Data Processing Equipment
  • Product groupMighty Mo 20 4-Post Racks
  • TypeObject (single object)
  • Date of publishing2016-08-25
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit