Publish your products
Carat XXL underground tank
Carat XXL underground tank
Carat XXL underground tank
Carat XXL underground tank
Carat XXL underground tank

    Carat XXL underground tank

    The Carat XXL underground tank has been specially developed for rainwater harvesting and for use as a retention cistern, firefighting water tank, process water tank and septic tank. It is available in sizes from 16,000 to 122,000 l. Suitable for vehicle loading / lorry loading. 

    • Flexibility and stability are perfectly combined.
    • Suitable for vehicle loading / lorry loading
    • Dome opening with stainless steel profile for precision fit and secure mounting
    • No need for heavy load transport on trucks up to the size of 76,000 ltrs
    • Lorry bearing up to 40 t
    • Groundwater-stable
    • Lighter than equal tank made of concrete or steel
    • Numerous DN 100/150/200 connection surfaces
    • Optional DN 300 connection
    • Optional second tank dome
    Specification
    • Carat XXL underground tank

      Carat XXL underground tank (16000 litres to 122000 litres) for rainwater harvesting.

      40t (SLW40) passable.

      Up to 16,000 litres seamlessly manufactured from one piece.

      Made of high-quality polyethylene (PE) 100% recyclable.

      Dome opening with rotated stainless steel ring - patented - for extreme stability as well as highest fitting
      accuracy and assembly safety.

      Large entrance dome (360° rotatable) according to DIN 1989.

      Access opening Ø 800/650 mm, H = 610 mm. Optional production with second tank dome possible.

      Sealed up to the top edge of the terrain in connection with telescopic dome shaft and profile seal.

      Up to 76,000 litres volume can be transported without special transport.

      Connection options: DN 100/ DN 150/ DN 200
      Larger connection pipes on request

      Fabricate: GRAF Carat XXL underground tank

      Volume
      [l]
        Length [mm]   Width [mm]   Height [mm]   Weight [kg]
      16000   4590   2500   3160   770
      22000   6230   2500   3160   1025
      26000   7200  2500   3160   1125
      32000   8555   2500   3160   1370
      36000   9525   2500   3160   1470
      42000   10880   2500   3160   1715
      46000   11850   2500   3160   1815
      52000   13205   2500   3160  2060
      56000   14175   2500   3160   2160
      62000   15530   2500   3160   2405
      66000   16500   2500   3160   2505
      72000   17855   2500   3160   2750
      76000   18825   2500   3160   2850
      82000   20180   2500   3160   3095
      86000   21150   2500   3160   3195
      92000   22505   2500   3160   3440
      96000   23475   2500   3160   3540
      102000   24830   2500   3160   3785
      106000   25800   2500   3160   3885
      112000   27155   2500   3160   4130
      116000   28125   2500   3160   4230
      122000   29480   2500   3160   4475


    Technical specification
    • Unique ref.carat-xxl-underground-tank
    • TypeObject (single object)
    • Date of publishing2026-03-19
    • Edition number1
    Classification
    • BIMobject CategoryEngineering & Infrastructure - Water

    Region availability

    Europe Asia North America Africa South America Oceania
    Åland Islands
    Afghanistan
    Anguilla
    Algeria
    Argentina
    American Samoa
    Albania
    Armenia
    Antigua and Barbuda
    Angola
    Bolivia
    Australia
    Andorra
    Azerbaijan
    Aruba
    Benin
    Brazil
    Cook Islands
    Austria
    Bahrain
    Barbados
    Botswana
    Chile
    Federated States of Micronesia
    Belarus
    Bangladesh
    Belize
    Burkina Faso
    Colombia
    Fiji
    Belgium
    Bhutan
    Bermuda
    Burundi
    Ecuador
    French Polynesia
    Bosnia and Herzegovina
    British Indian Ocean Territory
    British Virgin Islands
    Cameroon
    Falkland Islands (Islas Malvinas)
    Guam
    Bulgaria
    Brunei
    Canada
    Cape Verde
    French Guiana
    Kiribati
    Croatia
    Cambodia
    Caribbean Netherlands
    Central African Republic
    Guyana
    Marshall Islands
    Cyprus
    China
    Cayman Islands
    Chad
    Paraguay
    Nauru
    Czech Republic
    Christmas Island
    Collectivity of Saint Martin
    Comoros
    Peru
    New Caledonia
    Denmark
    Cocos (Keeling) Islands
    Costa Rica
    Côte d'Ivoire
    Suriname
    New Zealand
    Estonia
    Georgia
    Cuba
    Democratic Republic of the Congo
    Uruguay
    Niue
    Faroe Islands
    Hong Kong
    Curaçao
    Djibouti
    Venezuela
    Norfolk Island
    Finland
    India
    Dominica
    Egypt
    Northern Mariana Islands
    France
    Indonesia
    Dominican Republic
    Equatorial Guinea
    Palau
    Germany
    Iran
    El Salvador
    Eritrea
    Papua New Guinea
    Gibraltar
    Iraq
    Greenland
    Eswatini
    Pitcairn Islands
    Greece
    Israel
    Grenada
    Ethiopia
    Samoa
    Guernsey
    Japan
    Guadeloupe
    Gabon
    Solomon Islands
    Hungary
    Jordan
    Guatemala
    Ghana
    Timor-Leste
    Iceland
    Kazakhstan
    Haiti
    Guinea
    Tokelau
    Ireland
    Kuwait
    Honduras
    Guinea-Bissau
    Tonga
    Isle of Man
    Kyrgyzstan
    Jamaica
    Kenya
    Tuvalu
    Italy
    Laos
    Martinique
    Lesotho
    United States Minor Outlying Islands
    Jersey
    Lebanon
    Mexico
    Liberia
    Vanuatu
    Latvia
    Macau
    Montserrat
    Libya
    Wallis and Futuna
    Liechtenstein
    Malaysia
    Nicaragua
    Madagascar
    Lithuania
    Maldives
    Panama
    Malawi
    Luxembourg
    Mongolia
    Puerto Rico
    Mali
    Malta
    Myanmar (Burma)
    Saint Kitts and Nevis
    Mauritania
    Moldova
    Nepal
    Saint Lucia
    Mauritius
    Monaco
    North Korea
    Saint Pierre and Miquelon
    Mayotte
    Montenegro
    Oman
    Saint Vincent and the Grenadines
    Morocco
    Netherlands
    Pakistan
    Saint-Barthélemy
    Mozambique
    North Macedonia
    Palestine
    Sint Maarten
    Namibia
    Norway
    Philippines
    The Bahamas
    Niger
    Poland
    Qatar
    Trinidad and Tobago
    Nigeria
    Portugal
    Saudi Arabia
    Turks and Caicos Islands
    Republic of the Congo
    Romania
    Singapore
    U.S. Virgin Islands
    Reunion
    Russia
    South Korea
    United States
    Rwanda
    San Marino
    Sri Lanka
    Saint Helena
    Serbia
    Syria
    São Tomé and Príncipe
    Slovakia
    Taiwan
    Senegal
    Slovenia
    Tajikistan
    Seychelles
    Spain
    Thailand
    Sierra Leone
    Svalbard and Jan Mayen
    Türkiye
    Somalia
    Sweden
    Turkmenistan
    South Africa
    Switzerland
    United Arab Emirates
    South Sudan
    Ukraine
    Uzbekistan
    Sudan
    United Kingdom
    Vietnam
    Tanzania
    Vatican City
    Yemen
    The Gambia
    Togo
    Tunisia
    Uganda
    Western Sahara
    Zambia
    Zimbabwe