Publish your products
EverServe™ HD Springless Service Doors - 610S
EverServe™ HD Springless Service Doors - 610S

    EverServe™ HD Springless Service Doors - 610S

    This heavy duty springless service door is well suited for applications that require the security and performance of a rolling service door with the added benefits of increased cycle life, reliability, and ease of serviceability. The fenestration option allows for air circulation and visibility, making it an ideal solution for facility managers seeking to replace parking garage grilles.

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Door Options

      • ​​Motor options: Available for supply voltages 220-240V AC 1-phase; 440-480V AC or 575V AC 3-phase (both 440-480 and 575V AC require transformer).
      • Curved profile type C-187 for doors up to 15’4” wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 18 gauge (.040”) aluminum*
      • Curved profile type C-275 for doors up to 30’ wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 16 gauge (.050”) aluminum*
      • Flat profile type F-265 for doors up to 30’ wide. Available in: 20, 18 gauge galvanized steel; 22, 20 gauge stainless steel; 16 gauge (.050”) aluminum
      • Fenestrated 18 ga. steel slats or vision lites with uniformly spaced openings of 3" x 5/8" (76 mm x 16 mm) either slat profile or 10” x 1” (254 mm x 25.4 mm) flat slat profile only
      • Perforated 18 ga. steel slats with 1/16" diameter perforation; spaced 3/32” on center
      • Bottom bar also available in galvanized steel, stainless steel and aluminum
      • Guide options include galvanized steel, power coated steel
      • Hood available in powder coat, stainless steel and aluminum; sloped hood also available
      • Brackets also available in powder coat, galvanized steel
      • IP65 (NEMA 4/4X equivalent) control panel
      • Sensing edge for improved safety
      • Additional set of photoelectric sensors
      • Optional push buttons, loop detectors, radio control, motion detectors or any combination thereof available for door operation/control
      • PowderGuard® Premium powder coat and PowderGuard® Max hardened powder coat available in approximately 200 colors as well as color-matching to specification
      • PowderGuard® Textured Finish: Industrial textured powder coat provides a thicker, more scratch resistant coat for added product protection on guides, bottom bar and head plate
      • High wind load options available ​​​

      *Consult factory for specific slat profile and gauge width limits.

    Technical specification
    • Unique ref.everserve-hd-springless-service-doors-610S
    • Product familyCommercial Doors
    • Product groupRolling Doors
    • TypeObject (single object)
    • Date of publishing2022-12-13
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 33 23
    • CSI MasterFormat 2014 TitleOverhead Coiling Doors
    • OmniClass Number23-17 11 13 25
    • OmniClass TitleOverhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit