Publish your products
Thermacore® AP Door ​Model - 850
Thermacore® AP Door ​Model - 850

    Thermacore® AP Door ​Model - 850

    Thermacore® AP Door ​Model 850 is engineered to deliver advanced performance in commercial and industrial applications where climate control, durability and ease of maintenance are primary concerns. This sectional steel door system presents the most advanced thermal performance values published by any major US manufacturer of 3" commercial insulated sectional doors.

    ​​The Thermacore® AP door system’s advanced performance answers the demand for more thermal efficiency, reliability, durability and design flexibility. The 850 door is the ideal choice for thermal protection against heat or cold in heavy duty applications, including: agricultural buildings, food and beverage storage facilities, pharmaceutical facilities, climate controlled facilities, industrial manufacturing facilities, government facilities, and shipping and receiving docks.

    ​​Advanced Thermal Performance
    This door system presents the most advanced thermal performance values published by any major US manufacturer of 3" commercial insulated sectional doors with an R-value* of 26, U-value** of .038 and a tested installed U-factor† of .14.

    The Thermacore® AP 850 features superior construction with a 3" thick profile consisting of high density foam injected CFC and HCFC-free polyurethane insulation. The polyurethane insulated core offers the best insulation values per square inch.

    Delivering further thermal efficiencies, the dual barrier tongue and groove joint profile (patents pending), creates a virtually impenetrable path for air leakage (air infiltration) in between door sections. This exclusive joint profile also serves as a true thermal break, 1-3/4" wide, preventing front and back skins from transferring heat or cold. A second PVC thermal break further prevents heat or cold transfer at the end stiles.

    Advanced Perimeter Protection
    The advanced perimeter design of the Thermacore® AP 850 door system contributes to the overall superior thermal performance. A uniquely designed curved wall angle provides a tighter fit of the steel jamb seal to the wall angle; minimizing air leakage on the sides of the door system. This system also features top to bottom advanced perimeter protection providing an air infiltration‡ rating at 15 mph of .09 cfm/sq ft (1.65 m³/hr/m²).

    The header seal ensures a tight seal at the top of the door. The bottom weatherseal, featuring a rigid PVC retainer and dual durometer PVC bulb seal, locks out air and water leakage through the bottom section. The optional EPDM bulb seal is recommended for extreme weather conditions. Our patent pending enhanced thermal performance jamb seal combines an extended flapper and bulb seal in one unique design to complete the door system’s perimeter protection.

    The Thermacore® AP door system furnishes a Sound Transmission Class (STC)†† rating of 22, minimizing noise transfer through and around the door. The higher the STC†† rating the better the buffering is from the transmission of sound through and around the door.

    Flexibility in Design
    The Thermacore® AP door system sections feature continuous steel strips that run along the width of each section which allows hinges to be placed anywhere along the section, unimpeded lite placement and easier center mounting of a trolley operator. Operation options include chain hoist and electric operator. The varied options of operation and mounting (left or right handed) afford flexibility to meet the needs of the facility and application.

    Many Options, Customized Solutions
    The Thermacore® AP Model 850 is available with a number of options to meet individual application needs. The large thermal lites afford maximum visibility and light transmittance; available with carefully chosen glazing options that optimize thermal performance including: insulated glass, insulated tempered glass, and multi-wall polycarbonate (clear, white, bronze). Lites come standard with a black frame, color matched frames are also available.

    Finish options include two coats of baked-on polyester paint, available in four colors to blend with the design aesthetic of the facility. For applications with advanced security and safety needs consider extra locks, a sensing edge, photo-eyes, and a cable failure device. For high usage projects consider the high cycle springs and high cycle components package. Ask your Overhead Door™ Distributor for more information about the special applications options.​

    BIM objects are for general reference and should not be used for exact construction information. Please contact an Overhead Door Distributor when exact dimensions are required.

    Specification
    • Standard Features

      Standard max width: 40'2" (12,243 mm)

      Standard max height: 24'1" (7317 mm)​

      Panel thickness: 3" (76.2 mm)

      R-value: 26 (4.58 Msq/W)

      U-value: 0.038 (.22 W/Msq)

      Installed U-factor: .14 Btu/hr x ft² x Fº (.80 W/m²)

      Air infiltration: At 15 mph (24 kmph) .09 cfm/ft² (1.65 m³/hr/m²)

      Thermal break: 1-3/4" wide PVC thermal break; PVC thermal break on end stiles

      Exterior Steel: .015" (.38 mm) galv.

      Exterior Surface: Microgroove, textured

      Standard springs: 10,000 cycle

      Warranty:

      10 year limited delamination
      1 year material and workmanship
      3 year/20,000 cycle door and operator system (material and workmanship)​​

      ​​Door Options

      • Chain Hoist or Electric Operator is recommended for doors above 10’ tall or more than 400 pounds
      • Large thermal lites (25" w x 13" h); black frame standard
      • Optional color matched frame available
      • Glass: insulated, insulated tempered, multi-wall polycarbonate in clear, bronze, or white
      • High-cycle springs
      • High-usage components
      • Electric operator
      • Chain hoist
      • Cable failure device
      • Bottom sensing edge
      • Exhaust Ports (available in 3" and 4")
      • Window Glazing Options​ ​

      For applications with advanced security and safety needs consider extra locks, a sensing edge, photo-eyes, and a cable failure device. For high usage projects consider the high cycle springs and high cycle components package. Ask your Overhead Door™ Distributor for more information about the special applications options.​​

    Technical specification
    • Unique ref.thermacore-ap-sectional-steel-doors-850
    • Product familyCommercial Doors
    • Product groupSectional Doors
    • TypeObject (single object)
    • Date of publishing2022-12-16
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryDoors - Industrial Doors
    • IFC classificationDoor
    • CSI MasterFormat 2014 Code08 36 13
    • CSI MasterFormat 2014 TitleSectional Doors
    • OmniClass Number23-17 11 13 25 13
    • OmniClass TitleSectional Overhead Metal Doors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit