Publish your products
FreeStyle baffles
FreeStyle baffles
FreeStyle baffles

    FreeStyle baffles

    The baffles of the FreeStyle product line combine the need for distinctiveness with an open, generous sense of style. There are virtually unlimited options for combining the baffles, either horizontally or vertically. They can be installed in two ways. With an adjustable hanger, the FreeStyle baffles float “free” from the ceiling, held by thin wires. In combination with an OWA System S 3 ceiling, they hang on a support rail and float directly below the suspended ceiling. Whatever option you choose, FreeStyle baffles give ceiling areas and entire rooms an impressive character.

    Specification
    • Glass wool FreeStyle Baffles

      Name: OWAconsult glass wool FreeStyle

      Collection: OWAconsult collection

      Manufacturer: OWA

      Application: Baffles

      Technical data:

      Proof of usability in accordance with EU Construction PVO:

      CE marking and Declaration of Performance (DoP)

      Visible side: white or black, fleece-laminated or fabric-laminated


      Design:  fleece- or fabric-covered

      Colour: white, black finished or fabric materials 

      Light reflection: for white approx. 78 (ISO 7724-2, ISO 7724-3)

      Reaction to fire:

      only for white fleece covered A2-s1,d0 according to DIN EN 13501-1

      only for black fleece covered A2-s3,d0 according to DIN EN 13501-1

      Edge: sharp-edged, fleece- or fabric-laminated

      Thickness: 40 mm

      Sound absorption:

      Alpha w = 0,65/0,70

      NRC = 0,65/0,75


      Humidity resistance: up to 90% RH

    Technical specification
    • Unique ref.FreeStyle_baffles
    • Product familyBaffle systems
    • Product groupBaffle Systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainGlass wool
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22_01
    • Uniclass 2015 DescriptionAcoustic baffle suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 00
    • CSI MasterFormat 2014 TitleAcoustical Ceilings
    • OmniClass Number23-15 19 11
    • OmniClass TitleCeiling Baffles
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit