Publish your products
Rg2516 Metal ceiling
Rg2516 Metal ceiling

    Rg2516 Metal ceiling

    Metal ceilings from OWA use a fascinating material with plenty of design potential. Standard cassettes, panels, special formats – combine creative space concepts with outstanding acoustic, climate and hygiene properties. OWAtecta metal tiles are available with different perforation patterns: from coarse to very fine perforations depending on acoustic requirements and required style

    Specification
    • Metal tile Rg2516

      Name: OWAtecta metal tile Rg2516

      Collection: OWAtecta collection

      Manufacturer: OWA

      Application: Ceiling system S 22, S 32, S 32L, S 33, S 45

      Technical data:

      Tiles made of galvanised sheet steel in accordance with DIN EN 13964

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)


      Design: Rg2516


      Colour: white, powder-coated

      Light reflection: approx. 64 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge: 01, bevelled

      Thickness: 0,6 mm

      Sound absorption:

      Alpha w = 0,80

      NRC = 0,75

      Sound reduction:

      Dn,f,w = 18 - 47 dB


      Humidity resistance: up to 70% RH

    Technical specification
    • Unique ref.Rg2516-Metal
    • Product familyMetal ceilings
    • Product groupConcealed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • CSI MasterFormat 2014 Code09 51 33
    • CSI MasterFormat 2014 TitleAcoustical Metal Pan Ceilings
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit