Publish your products
Sinfonia sports
Sinfonia sports

    Sinfonia sports

    The fleece-covered mineral ceiling Sinfonia sports was developed to prove itself over the long term in popular and competitive sports. In the Leisure & Sports segment in particular, the highest performance values ​​of the components in terms of acoustics and ball impact safety are important. The perfectly matching mineral ceiling system Sinfonia Sports convinces with absolute top performance according to DIN 18032-3.

    Specification
    • Mineral tile Sinfonia sports

      Name: OWAcoustic mineral tile Sinfonia sports

      Collection: OWAlifetime collection

      Manufacturer: OWA

      Application: Ceiling system S 3 sports


      Technical data:

      Mineral tile according to DIN EN 13964 and DIN 18177

      Proof of usability in accordance with EU Construction Products Regulation:

      CE marking and Declaration of Performance (DoP)

      Air permeability class: PM 1

      Formaldehyde class: FH 1

      VOC emissions: TVOC 1

      Design: Sinfonia sports, fleece-covered

      Colour: white, finished

      Light reflection: approx. 87 (ISO 7724-2, ISO 7724-3)

      Reaction to fire: A2-s1,d0 according to DIN EN 13501-1

      Edge:3, Square edge 

      Thickness: 40 mm

      Sound absorption:

      Alpha w = 0,85 

      NRC = 0,85

      Sound reduction: 

      Dn,f,w = 35 dB

      CAC = 35 dB

      Humidity resistance: up to 95% RH

    Technical specification
    • Unique ref.Sinfonia-sports
    • Product familyMineral ceilings
    • Product groupExposed systems
    • TypeObject (single object)
    • Date of publishing2025-10-02
    • Edition number1
    Related
    • Material mainMineral
    • Material secondaryMetal
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryConstruction Materials - Acoustic Panels & Accessories
    • IFC classificationCeiling
    • Uniclass 2015 CodeSs_30_25_22
    • Uniclass 2015 DescriptionDemountable suspended ceiling systems
    • CSI MasterFormat 2014 Code09 51 23
    • CSI MasterFormat 2014 TitleAcoustical Tile Ceilings
    • OmniClass Number23-15 19 15 11 11
    • OmniClass TitleAcoustical Ceiling Tile
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit