Publish your products
FOAMULAR® Half-Inch-0.5x48x96-Square Edge

FOAMULAR® Half-Inch-0.5x48x96-Square Edge

Owens Corning® FOAMULAR® & FOAMULAR® NGX® Half-Inch Extruded Polystyrene (XPS) insulation is a closed-cell, moisture resistant rigid foam board well suited to meet the need for thin, rigid foam insulation sheathing.

FOAMULAR® & FOAMULAR® NGX® HalfInch XPS insulation is designed for residing applications and provides a flat, smooth surface for the installation of siding. It provides an R-value of 3.0, much higher than other residing underlayments, which maximizes and improves energy efficiency, especially in older homes.

FOAMULAR® & FOAMULAR® NGX® Half-Inch XPS insulation offers superior resistance to moisture for long-term thermal performance and is easy to cut without the need for special tools. Strong, yet lightweight, 2 feet by 8 feet and four feet by 8 feet panels mean fast and easy installation with nails or staples for labor-saving efficiency.

FOAMULAR® NGX® Half-Inch XPS insulation contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.

Technical specification
  • Unique ref.FOAMULAR_Half_Inch-05x48x96-Square_Edge
  • Product familyFOAMULAR® XPS
  • Product groupFOAMULAR® XPS
  • TypeBuilding Materials
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)96
  • Width (inches)48
  • Depth (inches)0.5
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit