Publish your products
FOAMULAR® NGX™ Insul-Drain-2.25x48x96-Tongue & Groove

FOAMULAR® NGX™ Insul-Drain-2.25x48x96-Tongue & Groove

Owens Corning® FOAMULAR® & FOAMULAR® NGX® INSUL-DRAIN® boards are extruded polystyrene (XPS) products that incorporate the features of insulation, drainage, and protection board in a single product. It’s easy to install, without the need for special tools or equipment, and the product’s compressive strength and long-term moisture-resistance properties mean years of reliable performance on below-grade foundation walls even under extremely harsh conditions. Precision-cut channels drain water from vertical foundation walls while completing the total insulation envelope. 

FOAMULAR® NGX® INSUL-DRAIN® contains the additional benefit of being manufactured with a blowing agent formulation that delivers a 90% reduction to Global Warming

Technical specification
  • Unique ref.FOAMULAR_NGX_Insul_Drain-225x48x96-Tongue_and_Groove
  • Product familyFOAMULAR® NGX
  • Product groupFOAMULAR® NGX
  • TypeBuilding Materials
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)96
  • Width (inches)48
  • Depth (inches)2.25
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit