Publish your products
FOAMULAR® NGX™ Project Panel-1x24x24-Tongue & Groove

FOAMULAR® NGX™ Project Panel-1x24x24-Tongue & Groove

Owens Corning® FOAMULAR® & FOAMULAR® NGX® Project Wall Panels are extruded polystyrene (XPS) boards designed to fit in 16" on center or 24″ on center wood stud cavities providing an R-7.5. They are great for insulating unfinished basements and garage walls (must be covered by a 15 minute thermal barrier like gypsum drywall). The Owens Corning patented Hydrovac® process technology makes the unique closed-cell structure of FOAMULAR® & FOAMULAR® NGX® XPS highly resistant to moisture, strong, easy to cut and shape, and it remains dimensionally stable over time.

FOAMULAR® NGX® Project Panels contain the additional benefit of being manufactured with a blowing agent formulation that delivers a greater than 80% reduction to Global Warming Potential (100 years), including the complete elimination of HFC 134a.

Technical specification
  • Unique ref.FOAMULAR_NGX_Project_Panel-1x24x24-Tongue_and_Groove
  • Product familyFOAMULAR® NGX
  • Product groupFOAMULAR® NGX
  • TypeBuilding Materials
  • Date of publishing2023-11-29
  • Edition number1
  • Height (inches)24
  • Width (inches)24
  • Depth (inches)1
Related
  • Material mainExtruded polystyrene (XPS)
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Insulation
  • ETIM CodeEC000406
  • ETIM NameThermal insulation
  • Uniclass 2015 CodePr_25_71_63_29
  • Uniclass 2015 DescriptionExtruded polystyrene (XPS) boards
  • CSI MasterFormat 2014 Code07 21 13.13
  • CSI MasterFormat 2014 TitleFoam Board Insulation
  • OmniClass Number23-13 25 19 11 11 13
  • OmniClass TitleExtruded Polystyrene Slab and Board Thermal Insulation

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit