We are using cookies to provide our services

By using our services you agree to our use of cookies

EcoTouch® Insulation for Flexible Duct

Unique ref.: owenscorning-ecotouch
Brand: Owens Corning
Product family: Duct Insulation
Product group: EcoTouch®
Date of publishing: 2018-12-18
Edition number: 1
Type: Object (single object)
Download (2)

Owens Corning® EcoTouch® Insulation for Flexible Duct is a lightweight, flexible, resilient thermal and acoustical insulation made of inorganic glass fibers bonded with a thermosetting resin.

Features 

• Reduces equipment and air movement noise 

• Excellent thermal performance 

• Compression packaging speeds job site handling and installation 

• Easy fabrication 

• Made in the U.S.A.


Material main: Fiber Glass
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Ductwork
Uniclass 1.4 Code: L7561
Uniclass 1.4 Description: Ductwork, ducts
Uniclass 2.0 Code: PR-24-24
Uniclass 2.0 Description: Ductwork
NBS Reference Code: 24-24
NBS Reference Description: Ductwork
CSI MasterFormat 2014 Code: 23 07 00
CSI MasterFormat 2014 Title: HVAC Insulation
OmniClass Number: 23-33 49 00
OmniClass Title: HVAC Ductwork
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Description Flexible Duct Work
Material Fiber Glass
Outer Casing Material Plastic Jacket ; Aluminum Jacket

All BIM objects are real products from real manufacturers confirmed and approved