We are using cookies to provide our services

By using our services you agree to our use of cookies

SOFTR® Duct Wrap FRK

Unique ref.: owenscorning-softr-duct
Brand: Owens Corning
Product family: Duct Insulation
Product group: SOFTR®
Date of publishing: 2018-12-18
Edition number: 1
Type: Object (single object)
Download (1)

SOFTR® Duct Wrap is a blanket of glass fiber insulation factory-laminated to FRK vapor retarder facing. A 2" (51mm) stapling and taping flange is provided on one edge. This product is designed to meet existing performance standards such as  NFPA 90A and 90B and other mechanical and energy codes. 

Key Features 

• Flexible and easy to install 

• Foil Reinforced Kraft (FRK) facing is easy to clean 

• Condensation control

• Increased comfort control 


Material main: Fiber Glass
Material secondary: Mineral wool
Designed in: United States
Manufactured in: United States

BIMobject Category: HVAC - Ductwork
UNSPSC name: Fiber insulation
UNSPSC code: 30141508
Uniclass 2.0 Code: PR-55-47-34
Uniclass 2.0 Description: Glass Fibre Insulation
Uniclass 2015 Code: Pr_25_57_06_34
Uniclass 2015 Description: Glass fibre insulation
NBS Reference Code: 55-47-34
NBS Reference Description: Glass Fibre Insulation
CSI MasterFormat 2014 Code: 23 07 13
CSI MasterFormat 2014 Title: Duct Insulation
OmniClass Number: 23-33 49 17
OmniClass Title: Duct Insulation
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

HVAC - Ductwork

Name Value
Description Faced Fiber Glass Blanket
Material Fiber Glass
Outer Casing Material FRK Facing

All BIM objects are real products from real manufacturers confirmed and approved