Publish your products
Pabco Flame Curb Gypsum Wall Board

Pabco Flame Curb Gypsum Wall Board

GYPSUM PANELS FOR FIRE RESISTANCE RATED CONSTRUCTION

Manufactured to meet or exceed ASTM C1396 Standard Specification for Gypsum Board. FLAME CURB products are non-structural gypsum panels intended for interior walls, ceilings, beams, and columns in residential and commercial applications that require a specific fire resistance. FLAME CURB products are UL Certified per required testing for fire resistance, surface burning characteristics, and non-combustibility (core). 5/8” FLAME CURB® Type C and 1/2” FLAME CURB® Super C are enhanced proprietary Type X panels manufactured to provide additional fire resistance.

Specification
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Paper: 100% recycled paper on front, back and long edges

    Manufactured

    ASTM C1396

    Installation

    GA-216 Application and Finishing of Panel Products


    GA-214 Recommended Levels of Board Finish


    ASTM C840 Standard Specification for Application and Finishing of Gypsum Board

    Surface Burn

    ASTM E84
    Flame Spread 15
    Smoke Developed 0

    Combustibility

    ASTM E136
    Non-Combustible Gypsum Core

    Fire Resistance and Sound Control

    The PABCO® Sound Design Guide
    Sound Assembly Tool
    GA-600 Fire Resistance and Sound Control Design Manual
    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers

Technical specification
  • Unique ref.Pabco_Flame_Curb_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupFlame Curb Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit