Publish your products
Pabco Glass Shaftliner Gypsum Wall Board

Pabco Glass Shaftliner Gypsum Wall Board

GLASS MAT SHAFTLINER PANEL FOR EXTENDED EXPOSURE PROTECTION

PABCO GLASS SHAFTLINER is suitable for lining elevator shafts and constructing light weight fire barriers for cavity shaft walls, stairwells, and area separation walls in commercial and multifamily residential applications. Its proprietary gypsum core is reinforced with glass fibers and encased in a distinctive orange, mold-resistant glass fiber mat facing. This combination provides added dimensional stability that resists warping, rippling, buckling, and sagging. PABCO GLASS SHAFTLINER is warrantied for extended exposure, up to 12 months, under normal weather conditions.

Specification
  • Composition

    Core: Naturally occurring gypsum and proprietary additives


    Facer: Mold-resistant coated glass fiber mat

    Manufactured

    ASTM C1658

    Installation

    PABCO® Gypsum Shaftwall and Stairwell Systems Brochure


    PABCO® Gypsum Area Separation Wall Systems Brochure


    GA-620 Gypsum Area Separation Firewalls

    Mold/Mildew Resistance

    ASTM D3273
    10 (Highest Rating)

    Water Absorption

    ASTM C473
    ≤10% by weight

    Surface Burn

    ASTM E84
    Flame Spread 0
    Smoke Developed 0

    Combustibility

    ASTM E136
    Non-Combustible Gypsum Core

    Fire Resistance and Sound ControlThe PABCO® Sound Design Guide
    Sound Assembly Tool
    GA-600 Fire Resistance and Sound Control Design Manual
    Underwriters Laboratories - UL Product iQ® CKNX R7094 for the latest UL Design Numbers
Technical specification
  • Unique ref.Pabco_Glass_Shaftliner_Gypsum_Wall_Board
  • Product familyGypsum Wall Board
  • Product groupGlass Shaftliner Gypsum Wall Board
  • TypeObject (single object)
  • Date of publishing2024-08-11
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryConstruction Materials - Gypsum / Fiber / Drywall
  • OmniClass Number23-13 13 11 19
  • OmniClass TitleGypsum

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit