Publish your products
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor
Luci Table & Floor

    Luci Table & Floor

    Luci is a fully rechargeable portable luminaire that allows you to take your ambiance wherever you go indoors and out. Defined by its simplicity of form and high tactile feel, Luci features an all-machined aluminum body that's premium to the touch and brings elegance to any intimate moment or social gathering. Representing the future of illumination, Luci features state of the art Dim to Warm light technology with 3 preset light level plus full range dimming which are activated via optical switch atop the shade. Luci also boasts a best-in-class battery life to provide many hours of untethered illumination between charges. Available in both table and floor standing models, Luci is offered in three anodized machine trace finishes in Silver, Brass, and Black and textured Matte White. Designer: Pablo Pardo + Pablo Studio 2021
    Specification
    • FINISHES: Satin Aluminum Brass Black Matte White MATERIALS: Aluminum Body Polycarbonate lens Fabric Cord FEATURES: Full range dim control (100-10%) 3-stage step dimming 18-180hr battery life 6hr charge time (using 10W USB-A block, not included) USB charging cable included Energy-efficient, flat-panel technology Glare-free illuminationSPECIFICATIONS: Voltage: 120V-240V 50/60Hz Consumption: 2.1W Color Temperature: 2700-2200K Warm Dim Luminosity: 135 Lumens Luminaire efficacy: 64 Lumens/Watt Color Rendition Index: 90+ CRI 50K hour lifespan Cable Length: 6’ (2m) IP Rating: IP54 CERTIFICATIONS: ETL,CE
    Technical specification
    • Unique ref.luci-table-floor
    • Product familyLighting
    • Product groupFloor Lighting
    • TypeObject (single object)
    • Date of publishing2025-02-18
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Floor Mounted

    Region availability

    Europe North America
    Åland Islands
    Anguilla
    Albania
    Antigua and Barbuda
    Andorra
    Aruba
    Austria
    Barbados
    Belarus
    Belize
    Belgium
    Bermuda
    Bosnia and Herzegovina
    British Virgin Islands
    Bulgaria
    Canada
    Croatia
    Caribbean Netherlands
    Cyprus
    Cayman Islands
    Czech Republic
    Collectivity of Saint Martin
    Denmark
    Costa Rica
    Estonia
    Cuba
    Faroe Islands
    Curaçao
    Finland
    Dominica
    France
    Dominican Republic
    Germany
    El Salvador
    Gibraltar
    Greenland
    Greece
    Grenada
    Guernsey
    Guadeloupe
    Hungary
    Guatemala
    Iceland
    Haiti
    Ireland
    Honduras
    Isle of Man
    Jamaica
    Italy
    Martinique
    Jersey
    Mexico
    Latvia
    Montserrat
    Liechtenstein
    Nicaragua
    Lithuania
    Panama
    Luxembourg
    Puerto Rico
    Malta
    Saint Kitts and Nevis
    Moldova
    Saint Lucia
    Monaco
    Saint Pierre and Miquelon
    Montenegro
    Saint Vincent and the Grenadines
    Netherlands
    Saint-Barthélemy
    North Macedonia
    Sint Maarten
    Norway
    The Bahamas
    Poland
    Trinidad and Tobago
    Portugal
    Turks and Caicos Islands
    Romania
    U.S. Virgin Islands
    Russia
    United States
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit