Publish your products
Cabinet Island Series
Cabinet Island Series
Cabinet Island Series

    Cabinet Island Series

    3.7 out of 5 stars3.7(6 reviews)

    Cabinet Base Stainless Steel Work Surface, 108" x 30" Island Series16g, 304 Stainless Steel with #4 Satin Finish Work Surface and 14g Heavy Duty Understructure. It has a Flat Edge All the Way Around and an 18g Stainless Steel Fixed Mid-Shelf and Door door-enclosed front with a Fully Enclosed Base. "Customization is our specialty"

    Specification
    • • Available with Open Front or Swing out Doors

      • Work surfaces are constructed of 16 Gauge Stainless Steel with #4 Satin Finish

      • Work surfaces have a 14 Gauge heavy duty understructure

      • Double pan door construction

      • You may choose cabinet with or without a 18 Gauge Stainless Steel fixed mid-shelf

      • Recessed Flush Pulls, positive door catch and lift off hinges on units with doors

      • 1 5/8” Stainless Steel round tube legs with adjustable feet or fully Enclosed Base

      • Work Surface working heights are 36”

    Technical specification
    • Unique ref.cabinet-island-series
    • Product familyCabinets
    • Product groupCabinet Island Series
    • TypeObject (single object)
    • Date of publishing2024-09-03
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryKitchen - Kitchen Furniture
    • OmniClass Number23-21 19 15 29
    • OmniClass TitleCommercial Kitchen Specialty Casework

    Region availability

    North America
    Canada
    Mexico
    United States