Publish your products
Bumper Guard

Bumper Guard

Wall Bumper Guard, 108" 14g Stainless Steel Two Piece Construction, "Z" Clip is Continuously Screwed to Wall and Bumper Guard that Attaches to "Z" Clip. Guard is Capped on the Ends and is 6" x 1" in Size.

Specification
  • •14 Gauge Stainless Steel construction

    • Two-piece construction

    • “Z” Clip which is continuously screwed to the wall

    • Bumper guard that attaches to “Z” Clip

    • Continuous standard lengths from 2’ to 20’

    • Guards are capped on the ends

    • Guards are 6” x 1” in size

    • Lengths greater than 10’ will have a knuckle joint

Technical specification
  • Unique ref.stainless-steel-bumper-guard
  • Product familyArchitectural
  • Product groupBumper Guards
  • TypeObject (single object)
  • Date of publishing2024-09-03
  • Edition number1
Related
  • Material mainStainless steel
  • Material secondaryElectrogalvanized
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFurniture - Furniture
  • Uniclass 2015 CodeAc_35_60_30
  • Uniclass 2015 DescriptionFood preparation
  • CSI MasterFormat 2014 Code11 40 00
  • CSI MasterFormat 2014 TitleFoodservice Equipment
  • OmniClass Number23-21 19 15 29
  • OmniClass TitleCommercial Kitchen Specialty Casework

Region availability

North America
Canada
Mexico
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit