Publish your products
CLASSIC EI2 120 2 LEAF FIRE DOOR
CLASSIC EI2 120 2 LEAF FIRE DOOR
CLASSIC EI2 120 2 LEAF FIRE DOOR
CLASSIC EI2 120 2 LEAF FIRE DOOR
CLASSIC EI2 120 2 LEAF FIRE DOOR

    CLASSIC EI2 120 2 LEAF FIRE DOOR

    MC3 frame made of 1.2 mm high resistant galvanized steel with fitting for cold/hot smoke seal and provided with anchors and holes for plug and screw fixing.

    Leaf with 63 mm thickness, made of galvanized steel skin pass type. 

    Certified lock marked CE.

    Counter lock with flush bolt or panic exit function for secondary leaf. 

    Certified hinge marked CE.

    Fire rated black handle anti coupling norme DIN, made of fire proof polyamide with steel core.

    Intumescent seal peripheral between the frame and the leaf.

    Intumescent seal between the two leafs. 

    4 dog bolts.

    Separators for an easy installation.

    Identification plate.

    Assemby and maintenance instructions.

    Optional seals

    Specification
    • Fire resistence: EI2 120 tested in accordance with EN1634-1 Classification to EN 13501-2 

      Door dimensions: 

      Clear opening Width: 1110, 1120, 1210, 1310, 1410, 1510, 1690, 1890 

      Clear Opening Height: 2015, 2105 

      Wall Opening Width: 1190, 1200, 1290, 1390, 1490, 1590, 1770, 1970. 

      Wall Opening Heigth: 2060, 2150 

      Standard colour: ral 7035

      Plain (pre-painted)

      Embossed and textured (painted)

    Technical specification
    • Unique ref.classic-ei2-120-2-leaf-fire-door
    • Product familyFire doors
    • Product groupCLASSIC fire doors
    • TypeObject (single object)
    • Date of publishing2025-05-16
    • Edition number1
    • Height (mm)2110
    • Width (mm)1110
    Classification
    • BIMobject CategoryDoors - Fire Doors & Shutters

    Region availability

    South America Europe Africa
    Colombia
    France
    Morocco
    Germany
    Italy
    Portugal
    Spain