We are using cookies to provide our services

By using our services you agree to our use of cookies

Hinge door cabinet

Unique ref.: cabinet_DT_P2
Brand: PALMBERG
Product family: office furniture
Product group: cabinet
Width (mm): 800
Height (mm): 1909
Depth (mm): 441
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (12)
Order in all dimensions!
Whether double doors, glass hinge doors, wide drawers or horizontal roll-front cabinet, with the PRISMA 2 cabinets you both establish elegant order and maximize the use of your office space! By a variety of combinations PRISMA 2 provides the largest possible amount of flexible and personalized storage space. Feel free to design your workplace according to individual requests, and always have PRISMA 2 within perfect reach.


Material main: Wood
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-77-58
Uniclass 2.0 Description: Office Storage Units
Uniclass 2015 Code: Pr_40_30_78_57
Uniclass 2015 Description: Office storage units
NBS Reference Code: 35-77-58
NBS Reference Description: Office Storage Units
CSI MasterFormat 2014 Code: 12 51 00
CSI MasterFormat 2014 Title: Office Furniture
OmniClass Number: 23-21 13 00
OmniClass Title: Retail and Office Equipment and Furnishings
This product is available in:
Europe
  • Austria
  • Germany
  • Netherlands
  • Switzerland

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 441
Height 1909
Material Wood, Steel
Width 800

All BIM objects are real products from real manufacturers confirmed and approved