We are using cookies to provide our services

By using our services you agree to our use of cookies

Containers on castors

Unique ref.: container_OR
Brand: PALMBERG
Product family: office furniture
Product group: Containers on castors
Width (mm): 430
Height (mm): 536
Depth (mm): 600
Date of publishing: 2019-04-30
Edition number: 1
Type: Object (single object)
Download (12)
Small solutions, big effect!
The organising professionals from ORGA·PLUS provide sufficient space for the daily "working chaos" and thus become your perfect partner in the matter of order. Take advantage of the enormous capacity of our little "giants" for your personal storage space. ORGA·PLUS tidies your workplace from A to Z.

Containers on castors
With their intelligent interior, variable heights and depths - plus mobility - they can be perfectly used for organisation, storage and division.
The “newcomers” present themselves handleless and can be opened either from the left or from the right by lateral recessed grip profiles. Really great are the small ones, which invite for a brief exchange of ideas with their seat cushion. The temporary storage of documents, folders, files, plans and a lot more happens in an organised way. Whether pencil tray, hanging file or drawer, they create a tidy workplace!


Material main: Wood
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Furniture - Shelving & Storage
IFC classification: Furniture
UNSPSC name: Furniture and Furnishings
UNSPSC code: 56
Uniclass 1.4 Code: L853
Uniclass 1.4 Description: Office furniture
Uniclass 2.0 Code: PR-35-77-58
Uniclass 2.0 Description: Office Storage Units
Uniclass 2015 Code: Pr_40_30_78_57
Uniclass 2015 Description: Office storage units
NBS Reference Code: 35-77-58
NBS Reference Description: Office Storage Units
CSI MasterFormat 2014 Code: 12 51 00
CSI MasterFormat 2014 Title: Office Furniture
OmniClass Number: 23-21 13 00
OmniClass Title: Retail and Office Equipment and Furnishings
This product is available in:
Europe
  • Austria
  • Germany
  • Netherlands
  • Switzerland

BIMobject SEEK Properties

Furniture - Shelving & Storage

Name Value
Depth 600
Height 536
Material Wood, Steel
Width 430

All BIM objects are real products from real manufacturers confirmed and approved