Publish your products
Horus
PalmShield

Horus

Unique and Bold. If you have a curved pathway that needs shade, this is the product for you! The Horus Sun Shade Structure brings comfort to a commercial area with style. If you manage a business park or a public garden, your employees, clients, and visitors need a shaded place to rest on hot days. Built with heavy-duty materials and finished with a durable powder coat, it provides long-lasting performance and visual appeal for commercial, municipal, and institutional applications.


Specification
    • Elegant Design: Distinctive curved shape for a modern architectural effect. This design features a slatted canopy to provide both shade and ventilation.
    • Custom Design: Height and length of this product is customized to meet the spatial parameters of the customer's installation site.
    • Long-Lasting Materials: Heavy-gauge materials featuring a powder-coated finish, which provides superior resistance to rust and corrosion.
    • Multiple Color Options: Corrosion-resistant powder coat finish available in multiple color options to match your surroundings.
    • Optional Rooftop Materials: Enhance your Horus shade structure with laced on sails, retractable screens, and other canopies available for PalmSHADE's products.
    • Applications: Ideal for business parks, amusement parks, gardens, and public walkways.
    • Standard: The Standard Horus sun shade comes in the form of a gradual curve, suited for shading walkways and garden paths.
    • Master: This shade also comes in a Master form, wherein the structure is designed to have its ends meet and form a circle: ideal for installing shade around the perimeter of a tree, pond, or a fountain.
Technical specification
  • Unique ref.Horus-sunshade-structure
  • Product familySunshade Structure
  • Product groupSunshade
  • TypeObject (single object)
  • Date of publishing2026-04-16
  • Edition number1
Related
  • Material mainAluminum
  • Material secondaryAluminum
Classification
  • BIMobject CategoryLandscaping - Pergolas

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit